Menu Search

Rotary Damper - Without Gear 1.20 N PA

This bidirectional damping is made of POM, polyamide (PA 66), silicone and silicone oil. It has a torque of 1.20 Ncm ±0.20 and has a body diameter of 15.2 mm to fit by screwing to place. It is used to control the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly
Essentra Part Number:

10403204

Manufacturer Part Number:

551260

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 100

Order in multiple of 100

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 15.2 mm
Overall Height 8.0 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 1.20 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us