Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel rods with eye bolts that come in a range of sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Length to Hole Center | Thread Size | Inside Diameter | Outside Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10501092 | Request the lead time here |
5.118 in
130.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| Request the lead time here |
5.118 in
130.0 mm
|
M20
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M16
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
2.953 in
75.0 mm
|
M6
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
1.26 in
32.0 mm
|
|||
| 10501115 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| Request the lead time here |
2.953 in
75.0 mm
|
M10
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M16
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
2.953 in
75.0 mm
|
M5
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
5.118 in
130.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M20
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
2.953 in
75.0 mm
|
M6
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M10
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
2.953 in
75.0 mm
|
M5
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
3.937 in
100.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M6
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
5.118 in
130.0 mm
|
M16
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
2.953 in
75.0 mm
|
M12
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue