Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.6844 - £ 0.7604 2994 In stock
4.0 mm
4.75 mm
2.0 - 1.78 mm
1.2 - 2.67 mm
12.7 mm
10487778 £ 0.6667 - £ 0.7408 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.78 mm
1.2 - 2.67 mm
6.4 mm
£ 0.1597 - £ 0.1972 3000 In stock
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
£ 0.1389 - £ 0.1714 1352 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
£ 0.1195 - £ 0.1328 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
£ 0.1389 - £ 0.1714 7000 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1034 - £ 0.1149 797 In stock
4.8 mm
4.1 mm
0.79 - 1.98 mm
1.5 - 2.7 mm
12.7 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
5.7 - 6.7 mm
22.2 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1597 - £ 0.1972 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
£ 0.1337 - £ 0.1486 1698 In stock
4.8 mm
4.1 mm
0.79 - 1.98 mm
0.7 - 1.6 mm
11.1 mm
£ 0.1335 - £ 0.1483 8939 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
3.7 - 4.7 mm
15.9 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
£ 0.1391 - £ 0.1541 496 In stock
4.8 mm
4.1 mm
0.79 - 1.98 mm
7.2 - 8.7 mm
25.4 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
£ 0.1664 - £ 0.1849 18231 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
0.7 - 1.6 mm
9.5 mm
  • of 2
Edge Holding Support 12.7 mm Snap Lock 1.2 mm

10165966

Price Range
£ 0.7604 - £ 0.6844

Stock Levels
2994 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Edge Holding Support 6.4 mm Snap Lock 1.2 mm

10487778

Price Range
£ 0.7408 - £ 0.6667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Snap Rivet Locking Support 15.9 mm PA

10027745

Price Range
£ 0.1972 - £ 0.1597

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112786

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
1352 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027578

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10488119

Price Range
£ 0.1328 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027837

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112779

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027622

Price Range
£ 0.1149 - £ 0.1034

Stock Levels
797 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 22.2 mm PA

10027592

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027790

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027721

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027769

Price Range
£ 0.1972 - £ 0.1597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027615

Price Range
£ 0.1486 - £ 0.1337

Stock Levels
1698 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 15.9 mm Nylon 6/6

10027639

Price Range
£ 0.1483 - £ 0.1335

Stock Levels
8939 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 15.9 mm PA

10027561

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10027608

Price Range
£ 0.1541 - £ 0.1391

Stock Levels
496 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

10562208

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm PA

10630280

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10027677

Price Range
£ 0.1849 - £ 0.1664

Stock Levels
18231 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm