Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Series Code :SR5796 ,SR5803, SR5806
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Height | Maximum Panel Thickness | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2268 - £ 0.28 | Request the lead time here |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| SFF-018 | £ 0.5457 - £ 0.5457 | 8000 In stock |
0.305 in
7.7 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
|
| £ 0.2664 - £ 0.2664 | 1200 In stock |
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| £ 0.197 - £ 0.2055 | 1000 In stock |
0.146 in
3.7 mm
|
|
0.118 in
3.0 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
| £ 0.2608 - £ 0.2664 | Request the lead time here |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| SFF-124-PP | £ 0.2976 - £ 0.2976 | Request the lead time here |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|
| SFF-021 | £ 0.7356 - £ 0.7356 | 1100 In stock |
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Thermo Plastic Elastomer
|
|
|
| £ 0.2011 - £ 0.2601 | Request the lead time here |
0.165 in
4.2 mm
|
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
| £ 0.2849 - £ 0.3518 | Request the lead time here |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.122 in
3.1 mm
|
Thermo Plastic Elastomer
|
|
||
| £ 0.3577 - £ 0.4416 | 2100 In stock |
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
|
||
| £ 0.2815 - £ 0.3325 | Request the lead time here |
0.146 in
3.7 mm
|
|
0.083 in
2.1 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
| £ 0.5839 - £ 0.5839 | Request the lead time here |
0.305 in
7.7 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
||
| £ 0.2528 - £ 0.2957 | Request the lead time here |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| £ 0.506 - £ 0.506 | 4000 In stock |
0.165 in
4.2 mm
|
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
| £ 0.3855 - £ 0.3855 | 5000 In stock |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.091 in
2.3 mm
|
Thermo Plastic Elastomer
|
|
||
| FF-005-P4X6B | £ 0.3174 - £ 0.3919 | Request the lead time here |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
|
|
| £ 0.5272 - £ 0.5272 | Request the lead time here |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
Thermo Plastic Elastomer
|
|
||
| FF-026-M40 | £ 0.3952 - £ 0.4622 | 500 In stock |
0.319 in
8.1 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
|
|
| £ 0.2494 - £ 0.3261 | Request the lead time here |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
|
||
| £ 0.2563 - £ 0.3547 | Request the lead time here |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
Thermo Plastic Elastomer
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue