10009178
FSR-3
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.394 in |
|---|---|
| Base Diameter | 10.0 mm |
| Compatible Hole Diameter Range | 4.1 - 4.2 mm |
| Compatible Hole Diameter Range | 0.161 - 0.165 in |
| Colour | Black |
| Full Material | Nylon;Thermoplastic Elastomere |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue