Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
£ 0.3104 - £ 0.3104 38036 In stock
8.1 mm
15.0 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.506 - £ 0.506 6000 In stock
4.2 mm
3.5 mm
Nylon;Thermoplastic Elastomere
10.0 mm
10170472 £ 0.5457 - £ 0.5457 9200 In stock
7.7 mm
10.0 mm
1.5 mm
Thermo Plastic Elastomer
£ 0.2268 - £ 0.28 Request the lead time here
4.2 mm
6.0 mm
2.0 mm
Thermo Plastic Elastomer
£ 0.2608 - £ 0.2664 18545 In stock
5.0 mm
10.0 mm
0.8 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.2371 - £ 0.2927 Request the lead time here
3.7 mm
4.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.3577 - £ 0.4416 60184 In stock
3.2 mm
5.5 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.3855 - £ 0.3855 18718 In stock
5.2 mm
6.0 mm
2.3 mm
Thermo Plastic Elastomer
£ 0.197 - £ 0.2055 8086 In stock
3.7 mm
3.0 mm
Nylon;Thermoplastic Elastomere
10.0 mm
10154748 £ 0.3174 - £ 0.3919 10158 In stock
4.2 mm
4.2 mm
2.8 mm
Thermo Plastic Elastomer
£ 0.5272 - £ 0.5272 9582 In stock
4.2 mm
6.0 mm
4.0 mm
Thermo Plastic Elastomer
10154878 £ 0.3952 - £ 0.4622 54983 In stock
8.1 mm
18.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.2563 - £ 0.3547 Request the lead time here
3.7 mm
4.0 mm
3.2 mm
Thermo Plastic Elastomer
10320761 £ 0.2976 - £ 0.2976 2905 In stock
5.0 mm
12.0 mm
0.8 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.2494 - £ 0.3261 3925 In stock
4.2 mm
4.2 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.2298 - £ 0.359 30406 In stock
5.2 mm
6.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.2815 - £ 0.3326 Request the lead time here
3.7 mm
2.1 mm
Nylon;Thermoplastic Elastomere
10.0 mm
£ 0.2856 - £ 0.3373 10018 In stock
3.7 mm
3.0 mm
Nylon;Thermoplastic Elastomere
12.7 mm
£ 0.5457 - £ 0.5457 700 In stock
7.7 mm
5.0 mm
1.5 mm
Thermo Plastic Elastomer
£ 0.2011 - £ 0.2601 Request the lead time here
4.2 mm
3.5 mm
Nylon;Thermoplastic Elastomere
12.7 mm
  • of 2
Rivet Feet 8.1 mm PP/Elastomer

10320778

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
38036 In stock
Attributes
  • Height
    15.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 10.0 mm 4.8 mm 0.165 in

10009178

Price Range
£ 0.506 - £ 0.506

Stock Levels
6000 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926300090
Rivet Feet 0.305 in

10170472

Price Range
£ 0.5457 - £ 0.5457

Stock Levels
9200 In stock
Attributes
  • Height
    10.0 mm
  • Compatible Hole Diameter Range
    7.8 - 7.7 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in Black

10009031

Price Range
£ 0.28 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 20.0 mm 10.0 mm 5.0 mm TPE

10320747

Price Range
£ 0.2664 - £ 0.2608

Stock Levels
18545 In stock
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 0.146 in

10154885

Price Range
£ 0.2927 - £ 0.2371

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.126 in Black

10154717

Price Range
£ 0.4416 - £ 0.3577

Stock Levels
60184 In stock
Attributes
  • Height
    5.5 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.205 in Black

10154786

Price Range
£ 0.3855 - £ 0.3855

Stock Levels
18718 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 10.0 mm 4.8 mm 0.146 in

10009161

Price Range
£ 0.2055 - £ 0.197

Stock Levels
8086 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926300090
Rivet Feet 0.165 in Black

10154748

Price Range
£ 0.3919 - £ 0.3174

Stock Levels
10158 In stock
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154816

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
9582 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 8.1 mm PP/Elastomer

10154878

Price Range
£ 0.4622 - £ 0.3952

Stock Levels
54983 In stock
Attributes
  • Height
    18.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154915

Price Range
£ 0.3547 - £ 0.2563

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 20.0 mm 12.0 mm 5.0 mm PP

10320761

Price Range
£ 0.2976 - £ 0.2976

Stock Levels
2905 In stock
Attributes
  • Height
    12.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 0.165 in Black

10154731

Price Range
£ 0.3261 - £ 0.2494

Stock Levels
3925 In stock
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.205 in Black

10154779

Price Range
£ 0.359 - £ 0.2298

Stock Levels
30406 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 10.0 mm 4.8 mm 0.146 in

10009154

Price Range
£ 0.3326 - £ 0.2815

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790
Rivet Feet 12.7 mm 3.5 mm 0.146 in

10009192

Price Range
£ 0.3373 - £ 0.2856

Stock Levels
10018 In stock
Attributes
  • Base Diameter
    12.7 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926300090
Rivet Feet 0.305 in

10170496

Price Range
£ 0.5457 - £ 0.5457

Stock Levels
700 In stock
Attributes
  • Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 12.7 mm 3.5 mm 0.165 in

10009208

Price Range
£ 0.2601 - £ 0.2011

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    12.7 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790