Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
£ 0.3104 - £ 0.3104 38036 In stock
8.1 mm
15.0 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.2608 - £ 0.2664 18545 In stock
5.0 mm
10.0 mm
0.8 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.2268 - £ 0.28 Request the lead time here
4.2 mm
6.0 mm
2.0 mm
Thermo Plastic Elastomer
£ 0.197 - £ 0.2055 8086 In stock
3.7 mm
3.0 mm
Nylon;Thermoplastic Elastomere
10.0 mm
£ 0.2011 - £ 0.2601 Request the lead time here
4.2 mm
3.5 mm
Nylon;Thermoplastic Elastomere
12.7 mm
£ 0.5839 - £ 0.5839 39000 In stock
7.7 mm
15.0 mm
1.5 mm
Thermo Plastic Elastomer
£ 0.1644 - £ 0.8451 360 In stock
Polyamide
50.0 mm
£ 0.224 - £ 0.2766 12738 In stock
4.2 mm
6.0 mm
3.1 mm
Thermo Plastic Elastomer
£ 0.5272 - £ 0.5272 23536 In stock
4.2 mm
6.0 mm
2.8 mm
Thermo Plastic Elastomer
£ 0.3512 - £ 0.4336 13898 In stock
4.2 mm
8.0 mm
3.0 mm
Thermo Plastic Elastomer
£ 0.2077 - £ 0.2565 11078 In stock
3.7 mm
4.0 mm
2.2 mm
Thermo Plastic Elastomer
£ 0.2849 - £ 0.3518 4245 In stock
4.2 mm
9.0 mm
3.1 mm
Thermo Plastic Elastomer
£ 0.3855 - £ 0.3855 18718 In stock
5.2 mm
6.0 mm
2.3 mm
Thermo Plastic Elastomer
10320761 £ 0.2976 - £ 0.2976 2905 In stock
5.0 mm
12.0 mm
0.8 mm
Thermo Plastic Elastomer
20.0 mm
10170489 £ 0.7356 - £ 0.7356 28259 In stock
7.7 mm
6.0 mm
8.0 mm
Thermo Plastic Elastomer
£ 0.2664 - £ 0.2664 13331 In stock
8.1 mm
10.0 mm
1.2 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.2815 - £ 0.3325 Request the lead time here
3.7 mm
2.1 mm
Nylon;Thermoplastic Elastomere
12.7 mm
£ 0.3014 - £ 0.3641 Request the lead time here
4.2 mm
4.2 mm
4.8 mm
Thermo Plastic Elastomer
10154878 £ 0.3952 - £ 0.4622 60283 In stock
8.1 mm
18.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.2563 - £ 0.3547 Request the lead time here
3.7 mm
4.0 mm
3.2 mm
Thermo Plastic Elastomer
  • of 2
Rivet Feet 8.1 mm PP/Elastomer

10320778

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
38036 In stock
Attributes
  • Height
    15.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 20.0 mm 10.0 mm 5.0 mm TPE

10320747

Price Range
£ 0.2664 - £ 0.2608

Stock Levels
18545 In stock
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 0.165 in Black

10009031

Price Range
£ 0.28 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 10.0 mm 4.8 mm 0.146 in

10009161

Price Range
£ 0.2055 - £ 0.197

Stock Levels
8086 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926300090
Rivet Feet 12.7 mm 3.5 mm 0.165 in

10009208

Price Range
£ 0.2601 - £ 0.2011

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    12.7 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790
Rivet Feet 0.305 in

10170502

Price Range
£ 0.5839 - £ 0.5839

Stock Levels
39000 In stock
Attributes
  • Height
    15.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Push Fit Feet 50.0 mm 34.0 mm PA

10130087

Price Range
£ 0.8451 - £ 0.1644

Stock Levels
360 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Colour
    Black
  • Full Material
    Polyamide
  • Base Material
    PP
  • Commodity Code
    3926909790
Rivet Feet 0.165 in Black

10009048

Price Range
£ 0.2766 - £ 0.224

Stock Levels
12738 In stock
Attributes
  • Height
    6.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.165 in

10154809

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
23536 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154847

Price Range
£ 0.4336 - £ 0.3512

Stock Levels
13898 In stock
Attributes
  • Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154908

Price Range
£ 0.2565 - £ 0.2077

Stock Levels
11078 In stock
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154861

Price Range
£ 0.3518 - £ 0.2849

Stock Levels
4245 In stock
Attributes
  • Height
    9.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.205 in Black

10154786

Price Range
£ 0.3855 - £ 0.3855

Stock Levels
18718 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 20.0 mm 12.0 mm 5.0 mm PP

10320761

Price Range
£ 0.2976 - £ 0.2976

Stock Levels
2905 In stock
Attributes
  • Height
    12.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 0.305 in

10170489

Price Range
£ 0.7356 - £ 0.7356

Stock Levels
28259 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 20.0 mm 10.0 mm 8.1 mm PP

10320754

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
13331 In stock
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 12.7 mm 3.5 mm 0.146 in

10009185

Price Range
£ 0.3325 - £ 0.2815

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    12.7 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790
Rivet Feet 0.165 in Black

10154762

Price Range
£ 0.3641 - £ 0.3014

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 8.1 mm PP/Elastomer

10154878

Price Range
£ 0.4622 - £ 0.3952

Stock Levels
60283 In stock
Attributes
  • Height
    18.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154915

Price Range
£ 0.3547 - £ 0.2563

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090