Quantity | Unit price |
---|---|
90 - 899 | £ 0.8451 |
900 - 8999 | £ 0.1686 |
9000 + | £ 0.1644 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 1.969 in |
---|---|
Base Diameter | 50.0 mm |
Colour | Black |
Full Material | Polyamide |
Base Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue