Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
10154748 £ 0.3174 - £ 0.3919 358 In stock
4.2 mm
4.2 mm
2.8 mm
Thermo Plastic Elastomer
£ 0.3014 - £ 0.3641 Request the lead time here
4.2 mm
4.2 mm
4.8 mm
Thermo Plastic Elastomer
£ 0.2494 - £ 0.3261 1100 In stock
4.2 mm
4.2 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.5272 - £ 0.5272 16736 In stock
4.2 mm
6.0 mm
2.8 mm
Thermo Plastic Elastomer
£ 0.3512 - £ 0.4336 14698 In stock
4.2 mm
8.0 mm
3.0 mm
Thermo Plastic Elastomer
£ 0.2371 - £ 0.2927 Request the lead time here
3.7 mm
4.0 mm
1.2 mm
Thermo Plastic Elastomer
10154878 £ 0.3952 - £ 0.4622 34083 In stock
8.1 mm
18.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.2563 - £ 0.3547 1295 In stock
3.7 mm
4.0 mm
3.2 mm
Thermo Plastic Elastomer
£ 0.3534 - £ 0.3534 22 In stock
4.2 mm
4.2 mm
3.7 mm
Thermo Plastic Elastomer
£ 0.5272 - £ 0.5272 9582 In stock
4.2 mm
6.0 mm
4.0 mm
Thermo Plastic Elastomer
£ 0.2647 - £ 0.3268 3758 In stock
4.2 mm
6.0 mm
0.8 mm
Thermo Plastic Elastomer
£ 0.3577 - £ 0.4416 67684 In stock
3.2 mm
5.5 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.1644 - £ 0.8451 360 In stock
Polyamide
50.0 mm
£ 0.224 - £ 0.2766 13338 In stock
4.2 mm
6.0 mm
3.1 mm
Thermo Plastic Elastomer
£ 0.2298 - £ 0.359 30906 In stock
5.2 mm
6.0 mm
1.2 mm
Thermo Plastic Elastomer
£ 0.1644 - £ 0.8318 Request the lead time here
Polyamide
50.0 mm
£ 0.2077 - £ 0.2565 6678 In stock
3.7 mm
4.0 mm
2.2 mm
Thermo Plastic Elastomer
£ 0.4819 - £ 0.4819 2922 In stock
3.7 mm
4.0 mm
2.0 mm
Thermo Plastic Elastomer
10154793 £ 0.5272 - £ 0.5272 800 In stock
4.2 mm
6.0 mm
1.8 mm
Thermo Plastic Elastomer
£ 0.6151 - £ 0.6151 31884 In stock
4.2 mm
8.0 mm
2.0 mm
Thermo Plastic Elastomer
  • of 2
Rivet Feet 0.165 in Black

10154748

Price Range
£ 0.3919 - £ 0.3174

Stock Levels
358 In stock
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in Black

10154762

Price Range
£ 0.3641 - £ 0.3014

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.165 in Black

10154731

Price Range
£ 0.3261 - £ 0.2494

Stock Levels
1100 In stock
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154809

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
16736 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154847

Price Range
£ 0.4336 - £ 0.3512

Stock Levels
14698 In stock
Attributes
  • Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154885

Price Range
£ 0.2927 - £ 0.2371

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 8.1 mm PP/Elastomer

10154878

Price Range
£ 0.4622 - £ 0.3952

Stock Levels
34083 In stock
Attributes
  • Height
    18.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154915

Price Range
£ 0.3547 - £ 0.2563

Stock Levels
1295 In stock
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.165 in Black

10154755

Price Range
£ 0.3534 - £ 0.3534

Stock Levels
22 In stock
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.165 in

10154816

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
9582 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154823

Price Range
£ 0.3268 - £ 0.2647

Stock Levels
3758 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.126 in Black

10154717

Price Range
£ 0.4416 - £ 0.3577

Stock Levels
67684 In stock
Attributes
  • Height
    5.5 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Push Fit Feet 50.0 mm 34.0 mm PA

10130087

Price Range
£ 0.8451 - £ 0.1644

Stock Levels
360 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Colour
    Black
  • Full Material
    Polyamide
  • Base Material
    PP
  • Commodity Code
    3926909790
Rivet Feet 0.165 in Black

10009048

Price Range
£ 0.2766 - £ 0.224

Stock Levels
13338 In stock
Attributes
  • Height
    6.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.205 in Black

10154779

Price Range
£ 0.359 - £ 0.2298

Stock Levels
30906 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Push Fit Feet 50.0 mm 34.0 mm PA

10130070

Price Range
£ 0.8318 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    50.0 mm
  • Colour
    Black
  • Full Material
    Polyamide
  • Base Material
    PP
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154908

Price Range
£ 0.2565 - £ 0.2077

Stock Levels
6678 In stock
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.146 in

10154892

Price Range
£ 0.4819 - £ 0.4819

Stock Levels
2922 In stock
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Feet 0.165 in

10154793

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
800 In stock
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Feet 0.165 in

10154830

Price Range
£ 0.6151 - £ 0.6151

Stock Levels
31884 In stock
Attributes
  • Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790