Menu Search

Ribbed Tube End Plugs

In stock

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
43 results
Product SKUs information
Item Code Price range Availability h Colour H Grip Type d h1 Type View
£ 0.1757 - £ 0.3348 Request the lead time here
12.5 mm
White
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
£ 0.0603 - £ 0.1581 Request the lead time here
10.8 mm
White
11.7 mm
With Finger Grip
50.0 mm
1.2 mm
£ 0.2381 - £ 0.691 Request the lead time here
12.5 mm
White
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
50126 £ 0.4989 - £ 1.1268 Request the lead time here
12.8 mm
Red
14.0 mm
With Finger Grip
110.0 mm
1.3 mm
1
£ 0.3713 - £ 1.1374 Request the lead time here
12.2 mm
Red
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
1
£ 0.4507 - £ 0.4592 Request the lead time here
12.2 mm
White
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
£ 0.0535 - £ 0.1166 Request the lead time here
10.8 mm
White
11.6 mm
With Finger Grip
40.0 mm
1.2 mm
199152 £ 0.2338 - £ 0.691 Request the lead time here
12.5 mm
Red
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
£ 0.1331 - £ 0.3348 Request the lead time here
10.5 mm
White
12.0 mm
Without Finger Grip
70.0 mm
1.5 mm
£ 0.1369 - £ 0.2038 Request the lead time here
7.8 mm
Red
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
1
£ 0.7753 - £ 2.1314 Request the lead time here
13.3 mm
Red
14.2 mm
With Finger Grip
135.0 mm
1.2 mm
1
10544 £ 0.7597 - £ 2.2856 Request the lead time here
13.3 mm
White
14.2 mm
With Finger Grip
135.0 mm
1.2 mm
£ 0.0972 - £ 0.2976 700 In stock
10.7 mm
Red
12.0 mm
With Finger Grip
60.0 mm
1.3 mm
1
£ 0.2579 - £ 0.7414 450 In stock
12.5 mm
White
14.0 mm
With Finger Grip
100.0 mm
1.5 mm
£ 0.1297 - £ 0.1997 Request the lead time here
7.8 mm
White
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
£ 0.72 - £ 1.8816 780 In stock
13.0 mm
Red
14.0 mm
With Finger Grip
125.0 mm
1.0 mm
1
£ 0.1715 - £ 0.3561 4410 In stock
12.5 mm
Red
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
1
£ 0.0603 - £ 0.1179 500 In stock
10.8 mm
White
11.7 mm
Without Finger Grip
50.0 mm
1.2 mm
£ 0.2579 - £ 0.8345 50 In stock
12.5 mm
White
14.0 mm
Without Finger Grip
100.0 mm
1.5 mm
10228 £ 0.0525 - £ 0.1273 Request the lead time here
10.8 mm
White
11.6 mm
Without Finger Grip
40.0 mm
1.2 mm
  • of 3
Tube End Plug 80.0 mm 12.5 mm LDPE White

199504

Price Range
£ 0.3348 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 50.0 mm 10.8 mm LDPE White

199501

Price Range
£ 0.1581 - £ 0.0603

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 90.0 mm 12.5 mm LDPE White

199505

Price Range
£ 0.691 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 110.0 mm 12.8 mm LDPE - PIR Red

50126

Price Range
£ 1.1268 - £ 0.4989

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    14.0 mm
  • h1
    1.3 mm
  • h
    12.8 mm
  • Colour
    Red
Tube End Plug 120.0 mm 12.2 mm LDPE - PIR Red

199508

Price Range
£ 1.1374 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    Red
Tube End Plug 120.0 mm 12.2 mm LDPE White

199507

Price Range
£ 0.4592 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    White
Tube End Plug 40.0 mm 10.8 mm LDPE White

199500

Price Range
£ 0.1166 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 90.0 mm 12.5 mm LDPE - PIR Red

199152

Price Range
£ 0.691 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 70.0 mm 10.5 mm LDPE White

10246

Price Range
£ 0.3348 - £ 0.1331

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    White
Tube End Plug 30.0 mm 7.8 mm LDPE - PIR Red

10422

Price Range
£ 0.2038 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    Red
Tube End Plug 135.0 mm 13.3 mm LDPE - PIR Red

50194

Price Range
£ 2.1314 - £ 0.7753

Stock Levels
Request the lead time here
Attributes
  • d
    135.0 mm
  • H
    14.2 mm
  • h1
    1.2 mm
  • h
    13.3 mm
  • Colour
    Red
Tube End Plug 135.0 mm 13.3 mm LDPE White

10544

Price Range
£ 2.2856 - £ 0.7597

Stock Levels
Request the lead time here
Attributes
  • d
    135.0 mm
  • H
    14.2 mm
  • h1
    1.2 mm
  • h
    13.3 mm
  • Colour
    White
Tube End Plug 60.0 mm 10.7 mm LDPE - PIR Red

199128

Price Range
£ 0.2976 - £ 0.0972

Stock Levels
700 In stock
Attributes
  • d
    60.0 mm
  • H
    12.0 mm
  • h1
    1.3 mm
  • h
    10.7 mm
  • Colour
    Red
Tube End Plug 100.0 mm 12.5 mm LDPE White

199506

Price Range
£ 0.7414 - £ 0.2579

Stock Levels
450 In stock
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 30.0 mm 7.8 mm LDPE White

10254

Price Range
£ 0.1997 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    White
Tube End Plug 125.0 mm 13.0 mm LDPE - PIR Red

50192

Price Range
£ 1.8816 - £ 0.72

Stock Levels
780 In stock
Attributes
  • d
    125.0 mm
  • H
    14.0 mm
  • h1
    1.0 mm
  • h
    13.0 mm
  • Colour
    Red
Tube End Plug 80.0 mm 12.5 mm LDPE - PIR Red

199060

Price Range
£ 0.3561 - £ 0.1715

Stock Levels
4410 In stock
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 50.0 mm 10.8 mm LDPE White

10242

Price Range
£ 0.1179 - £ 0.0603

Stock Levels
500 In stock
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm LDPE White

10248

Price Range
£ 0.8345 - £ 0.2579

Stock Levels
50 In stock
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 40.0 mm 10.8 mm LDPE White

10228

Price Range
£ 0.1273 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White