Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
81 results
Product SKUs information
Item Code Price range Availability d1 D H Type d2 View
£ 0.0426 - £ 0.0663 1800 In stock
9.8 mm
14.6 mm
16.3 mm
6
17.7 mm
£ 0.0422 - £ 0.0657 1600 In stock
6.0 mm
11.6 mm
11.6 mm
6
11.8 mm
£ 0.0516 - £ 0.0803 Request the lead time here
9.8 mm
15.4 mm
16.3 mm
6
17.6 mm
£ 0.0341 - £ 0.0531 Request the lead time here
5.7 mm
9.9 mm
11.6 mm
6
11.7 mm
£ 0.0555 - £ 0.0863 1400 In stock
9.8 mm
17.5 mm
16.3 mm
6
17.6 mm
£ 0.4053 - £ 0.6304 Request the lead time here
48.7 mm
75.2 mm
31.6 mm
5
74.0 mm
£ 0.2627 - £ 0.4087 Request the lead time here
29.3 mm
48.7 mm
31.6 mm
5
54.7 mm
492222 £ 0.3989 - £ 0.6205 Request the lead time here
48.2 mm
71.2 mm
32.0 mm
5
74.0 mm
£ 0.2581 - £ 0.4014 450 In stock
28.9 mm
48.1 mm
31.6 mm
5
54.5 mm
£ 0.2858 - £ 0.4446 Request the lead time here
36.0 mm
62.7 mm
31.7 mm
5
61.0 mm
492213 £ 0.122 - £ 0.1898 8000 In stock
18.1 mm
34.6 mm
31.2 mm
5
38.0 mm
£ 0.0726 - £ 0.1129 1800 In stock
15.4 mm
27.6 mm
31.4 mm
5
30.1 mm
£ 0.4927 - £ 0.7664 Request the lead time here
60.3 mm
81.1 mm
31.9 mm
5
88.4 mm
£ 0.1212 - £ 0.1886 1000 In stock
17.9 mm
37.4 mm
30.7 mm
5
38.0 mm
£ 0.0682 - £ 0.1061 Request the lead time here
15.8 mm
24.7 mm
31.4 mm
5
30.0 mm
492226 £ 0.5396 - £ 0.8394 Request the lead time here
70.0 mm
113.9 mm
34.3 mm
5
113.0 mm
£ 0.1173 - £ 0.1825 Request the lead time here
17.9 mm
32.2 mm
31.0 mm
5
38.0 mm
£ 0.0785 - £ 0.1221 1800 In stock
15.5 mm
29.8 mm
31.1 mm
5
30.1 mm
£ 0.0704 - £ 0.1095 Request the lead time here
11.9 mm
21.8 mm
31.3 mm
5
22.0 mm
£ 0.1877 - £ 0.2919 3000 In stock
25.9 mm
41.0 mm
31.0 mm
5
46.7 mm
  • of 5
Ribbed Pipe-End Plug 14.6 mm 16.3 mm Red LDPE

492202

Price Range
£ 0.0663 - £ 0.0426

Stock Levels
1800 In stock
Attributes
  • D
    14.6 mm
  • d1
    9.8 mm
  • d2
    17.7 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 11.6 mm 11.6 mm Red LDPE

492201

Price Range
£ 0.0657 - £ 0.0422

Stock Levels
1600 In stock
Attributes
  • D
    11.6 mm
  • d1
    6.0 mm
  • d2
    11.8 mm
  • H
    11.6 mm
  • Type
    6
Ribbed Pipe-End Plug 15.4 mm 16.3 mm Red LDPE

492203

Price Range
£ 0.0803 - £ 0.0516

Stock Levels
Request the lead time here
Attributes
  • D
    15.4 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 9.9 mm 11.6 mm Red LDPE

492200

Price Range
£ 0.0531 - £ 0.0341

Stock Levels
Request the lead time here
Attributes
  • D
    9.9 mm
  • d1
    5.7 mm
  • d2
    11.7 mm
  • H
    11.6 mm
  • Type
    6
Ribbed Pipe-End Plug 17.5 mm 16.3 mm Red LDPE

492204

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
1400 In stock
Attributes
  • D
    17.5 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 75.2 mm 31.6 mm Red LDPE

492223

Price Range
£ 0.6304 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • D
    75.2 mm
  • d1
    48.7 mm
  • d2
    74.0 mm
  • H
    31.6 mm
  • d3
    65.3 mm
Ribbed Pipe-End Plug 48.7 mm 31.6 mm Red LDPE

492218

Price Range
£ 0.4087 - £ 0.2627

Stock Levels
Request the lead time here
Attributes
  • D
    48.7 mm
  • d1
    29.3 mm
  • d2
    54.7 mm
  • H
    31.6 mm
  • d3
    45.5 mm
Ribbed Pipe-End Plug 71.2 mm 32.0 mm Red LDPE

492222

Price Range
£ 0.6205 - £ 0.3989

Stock Levels
Request the lead time here
Attributes
  • D
    71.2 mm
  • d1
    48.2 mm
  • d2
    74.0 mm
  • H
    32.0 mm
  • d3
    65.3 mm
Ribbed Pipe-End Plug 48.1 mm 31.6 mm Red LDPE

492217

Price Range
£ 0.4014 - £ 0.2581

Stock Levels
450 In stock
Attributes
  • D
    48.1 mm
  • d1
    28.9 mm
  • d2
    54.5 mm
  • H
    31.6 mm
  • d3
    45.5 mm
Ribbed Pipe-End Plug 62.7 mm 31.7 mm Red LDPE

492221

Price Range
£ 0.4446 - £ 0.2858

Stock Levels
Request the lead time here
Attributes
  • D
    62.7 mm
  • d1
    36.0 mm
  • d2
    61.0 mm
  • H
    31.7 mm
  • d3
    55.4 mm
Ribbed Pipe-End Plug 34.6 mm 31.2 mm Red LDPE

492213

Price Range
£ 0.1898 - £ 0.122

Stock Levels
8000 In stock
Attributes
  • D
    34.6 mm
  • d1
    18.1 mm
  • d2
    38.0 mm
  • H
    31.2 mm
  • d3
    31.7 mm
Ribbed Pipe-End Plug 27.6 mm 31.4 mm Red LDPE

492210

Price Range
£ 0.1129 - £ 0.0726

Stock Levels
1800 In stock
Attributes
  • D
    27.6 mm
  • d1
    15.4 mm
  • d2
    30.1 mm
  • H
    31.4 mm
  • d3
    25.0 mm
Ribbed Pipe-End Plug 81.1 mm 31.9 mm Red LDPE

492225

Price Range
£ 0.7664 - £ 0.4927

Stock Levels
Request the lead time here
Attributes
  • D
    81.1 mm
  • d1
    60.3 mm
  • d2
    88.4 mm
  • H
    31.9 mm
  • d3
    79.0 mm
Ribbed Pipe-End Plug 37.4 mm 30.7 mm Red LDPE

492214

Price Range
£ 0.1886 - £ 0.1212

Stock Levels
1000 In stock
Attributes
  • D
    37.4 mm
  • d1
    17.9 mm
  • d2
    38.0 mm
  • H
    30.7 mm
  • d3
    31.7 mm
Ribbed Pipe-End Plug 24.7 mm 31.4 mm Red LDPE

492208

Price Range
£ 0.1061 - £ 0.0682

Stock Levels
Request the lead time here
Attributes
  • D
    24.7 mm
  • d1
    15.8 mm
  • d2
    30.0 mm
  • H
    31.4 mm
  • d3
    25.0 mm
Ribbed Pipe-End Plug 113.9 mm 34.3 mm Red LDPE

492226

Price Range
£ 0.8394 - £ 0.5396

Stock Levels
Request the lead time here
Attributes
  • D
    113.9 mm
  • d1
    70.0 mm
  • d2
    113.0 mm
  • H
    34.3 mm
  • d3
    108.5 mm
Ribbed Pipe-End Plug 32.2 mm 31.0 mm Red LDPE

492212

Price Range
£ 0.1825 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    32.2 mm
  • d1
    17.9 mm
  • d2
    38.0 mm
  • H
    31.0 mm
  • d3
    31.7 mm
Ribbed Pipe-End Plug 29.8 mm 31.1 mm Red LDPE

492211

Price Range
£ 0.1221 - £ 0.0785

Stock Levels
1800 In stock
Attributes
  • D
    29.8 mm
  • d1
    15.5 mm
  • d2
    30.1 mm
  • H
    31.1 mm
  • d3
    25.0 mm
Ribbed Pipe-End Plug 21.8 mm 31.3 mm Red LDPE

492207

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    21.8 mm
  • d1
    11.9 mm
  • d2
    22.0 mm
  • H
    31.3 mm
  • d3
    14.5 mm
Ribbed Pipe-End Plug 41.0 mm 31.0 mm Red LDPE

492216

Price Range
£ 0.2919 - £ 0.1877

Stock Levels
3000 In stock
Attributes
  • D
    41.0 mm
  • d1
    25.9 mm
  • d2
    46.7 mm
  • H
    31.0 mm
  • d3
    36.9 mm