Menu Search

Ribbed Pipe-End Plugs PCR

In production

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size D H Pipe Diameter View
£ 0.0555 - £ 0.0863 Request the lead time here
17.7 mm
20.0 mm
18.0 mm
£ 0.064 - £ 0.0995 Request the lead time here
31.4 mm
£ 0.0704 - £ 0.1095 Request the lead time here
1/2"
31.4 mm
£ 0.122 - £ 0.1898 Request the lead time here
34.7 mm
30.8 mm
35.0 mm
£ 0.1706 - £ 0.2654 Request the lead time here
30.8 mm
£ 0.2627 - £ 0.4087 Request the lead time here
25.0 mm
£ 0.4692 - £ 0.7299 Request the lead time here
30.0 mm
£ 0.1739 - £ 0.2706 Request the lead time here
25.0 mm
£ 0.353 - £ 0.3922 Request the lead time here
30.0 mm
£ 0.3696 - £ 0.4107 Request the lead time here
105.0 mm
35.0 mm
105.0 mm
£ 0.5783 - £ 0.6425 Request the lead time here
159.5 mm
35.0 mm
160.0 mm
£ 0.8515 - £ 0.9462 Request the lead time here
40.0 mm
£ 0.0426 - £ 0.0663 Request the lead time here
14.7 mm
20.0 mm
15.0 mm
£ 0.0785 - £ 0.1221 Request the lead time here
30.8 mm
£ 0.1877 - £ 0.2919 Request the lead time here
1 1/4"
41.0 mm
30.8 mm
£ 0.2581 - £ 0.4014 Request the lead time here
1 1/2"
47.5 mm
25.0 mm
£ 0.2431 - £ 0.3782 Request the lead time here
53.7 mm
25.0 mm
54.0 mm
£ 0.4927 - £ 0.7664 Request the lead time here
3"
88.0 mm
30.0 mm
88.9 mm
£ 0.0277 - £ 0.0431 Request the lead time here
12.0 mm
£ 0.2476 - £ 0.3851 Request the lead time here
66.3 mm
30.0 mm
66.7 mm
  • of 3
Ribbed Pipe-End Plug 18.0 mm LDPE - PCR Green

20749323

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • D
    17.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 20.0 mm LDPE - PCR Green

20749330

Price Range
£ 0.0995 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 21.3 mm LDPE - PCR Green

20749347

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 35.0 mm LDPE - PCR Green

20749415

Price Range
£ 0.1898 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • D
    34.7 mm
  • H
    30.8 mm
  • Pipe Diameter
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 40.0 mm LDPE - PCR Green

20749439

Price Range
£ 0.2654 - £ 0.1706

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 50.0 mm LDPE - PCR Green

20749460

Price Range
£ 0.4087 - £ 0.2627

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 85.0 mm LDPE - PCR Green

20749521

Price Range
£ 0.7299 - £ 0.4692

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 57.0 mm LDPE - PCR Green

20749590

Price Range
£ 0.2706 - £ 0.1739

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 92.4 mm LDPE - PCR Green

20749613

Price Range
£ 0.3922 - £ 0.353

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 105.0 mm LDPE - PCR Green

20749620

Price Range
£ 0.4107 - £ 0.3696

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    105.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 160.0 mm LDPE - PCR Green

20749682

Price Range
£ 0.6425 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • D
    159.5 mm
  • H
    35.0 mm
  • Pipe Diameter
    160.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 206.0 mm LDPE - PCR Green

20749712

Price Range
£ 0.9462 - £ 0.8515

Stock Levels
Request the lead time here
Attributes
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 15.0 mm LDPE - PCR Green

20749316

Price Range
£ 0.0663 - £ 0.0426

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    15.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 30.0 mm LDPE - PCR Green

20749392

Price Range
£ 0.1221 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 42.4 mm-41.3 mm LDPE - PCR Green

20749446

Price Range
£ 0.2919 - £ 0.1877

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    30.8 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 48.3 mm-47.5 mm LDPE - PCR Green

20749453

Price Range
£ 0.4014 - £ 0.2581

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    25.0 mm
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 54.0 mm LDPE - PCR Green

20749477

Price Range
£ 0.3782 - £ 0.2431

Stock Levels
Request the lead time here
Attributes
  • D
    53.7 mm
  • H
    25.0 mm
  • Pipe Diameter
    54.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 88.9 mm LDPE - PCR Green

20749538

Price Range
£ 0.7664 - £ 0.4927

Stock Levels
Request the lead time here
Attributes
  • D
    88.0 mm
  • H
    30.0 mm
  • Pipe Diameter
    88.9 mm
  • Nominal Pipe Size
    3"
  • Colour
    Green
Ribbed Pipe-End Plug 7.0 mm LDPE - PCR Green

20749576

Price Range
£ 0.0431 - £ 0.0277

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 66.7 mm LDPE - PCR Green

20749606

Price Range
£ 0.3851 - £ 0.2476

Stock Levels
Request the lead time here
Attributes
  • D
    66.3 mm
  • H
    30.0 mm
  • Pipe Diameter
    66.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR