Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2877 - £ 0.299 | 190 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.3756 - £ 0.3912 | 300 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.945 in
24.0 mm
|
||
| £ 0.3586 - £ 0.3742 | 2890 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1803 - £ 0.2052 | 2000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.2612 - £ 0.2823 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1853 - £ 0.2127 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.437 in
11.1 mm
|
||
| 10151891 | £ 0.1445 - £ 0.1488 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
|
| £ 0.1502 - £ 0.3481 | 4000 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3472 - £ 0.3614 | 8978 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3997 - £ 0.4167 | 2016 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
1.102 in
28.0 mm
|
||
| £ 0.2367 - £ 0.2466 | 568 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3501 - £ 0.3657 | 14604 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3586 - £ 0.3742 | 3775 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.143 - £ 0.1589 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.169 - £ 0.169 | 115714 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1295 - £ 0.1321 | 39945 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.354 in
9.0 mm
|
||
| £ 0.0358 - £ 0.0389 | 10900 In stock |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1123 - £ 0.1248 | 709 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1362 - £ 0.1682 | 26000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1362 - £ 0.1682 | 1000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.551 in
14.0 mm