Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.143 - £ 0.1589 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.1278 - £ 0.142 Request the lead time here
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
5.0 mm
£ 0.1375 - £ 0.1528 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.2239 - £ 0.2324 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
10.0 mm
£ 0.2551 - £ 0.2593 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.0 mm
£ 0.1362 - £ 0.1682 12000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
CRLCBSRE-6-01BK £ 0.1044 - £ 0.1087 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
£ 0.1785 - £ 0.1856 5300 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.2282 - £ 0.2367 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
5.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
16.0 mm
£ 0.326 - £ 0.3401 Request the lead time here
3.0 mm
5.5 mm
1.1 - 1.7 mm
1.1 - 1.7 mm
3.5 mm
£ 0.3713 - £ 0.3855 Request the lead time here
3.0 mm
5.5 mm
1.1 - 1.6 mm
1.1 - 1.6 mm
10.5 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1567 - £ 0.1934 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
£ 0.1117 - £ 0.1162 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.1474 - £ 0.153 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.0851 - £ 0.0905 9000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1295 - £ 0.1321 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
9.0 mm
  • of 13
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

RLCBSPR-9-01

Price Range
£ 0.1589 - £ 0.143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSC-5-01

Price Range
£ 0.142 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

RLCBSPR-8-01

Price Range
£ 0.1528 - £ 0.1375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

CRLCBSM-10-19

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.0 mm PA6 UL94 V-0 Natural

CRLCBSM-12-19

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

CRLCBSK2-10-01B

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

CRLCBSRE-6-01BK

Price Range
£ 0.1087 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRLCBSRE-8-19

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
5300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 5.0 mm PA6 Natural

100305200002

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 16.0 mm PA6 Natural

100316000002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 3.5 mm PA6 Natural

100330000002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.6 mm
Reverse Locking Standoff 10.5 mm PA6 Natural

100330400002

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.6 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

CRCBSRE-4-19

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRCBSRE-8-19

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

RCBSR-7-01

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

CRLCBSK-2-10-19

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

CRLCBSR-6-01BK

Price Range
£ 0.1162 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRLCBSR-8-19

Price Range
£ 0.153 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSRE-4-01

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS440A

Price Range
£ 0.1321 - £ 0.1295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm