Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1332 - £ 0.3065 | 40000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| 10151891 | £ 0.1445 - £ 0.1488 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
|
| 10023242 | £ 0.0936 - £ 0.0974 | 34 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0936 - £ 0.0974 | 635 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 10023334 | £ 0.1077 - £ 0.1121 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
|
| £ 0.1235 - £ 0.2852 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1077 - £ 0.1121 | 2998 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1286 - £ 0.1311 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0851 - £ 0.0886 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0851 - £ 0.0886 | 23000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1396 - £ 0.3215 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1305 - £ 0.1333 | 28200 In stock |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1559 - £ 0.1587 | 2000 In stock |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1143 - £ 0.1266 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
| 10023259 | £ 0.0851 - £ 0.0886 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| 10023303 | £ 0.1077 - £ 0.1121 | 798 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0851 - £ 0.0886 | 5000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1868 - £ 0.2306 | Request the lead time here |
0.126 in
3.2 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.256 in
6.5 mm