10151778
CBRLDS340A
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.3215 |
| 1000 - 9999 | £ 0.1417 |
| 10000 + | £ 0.1396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 3.0 mm |
| Hole Diameter A | 0.118 in |
| Locking Head Height A | 2.8 mm |
| Locking Head Height A | 0.11 in |
| Locking Head Height B | 2.0 mm |
| Locking Head Height B | 0.079 in |
| Panel Thickness A Range | 1.2 - 1.7 mm |
| Panel Thickness A Range | 0.047 - 0.067 in |
| Panel Thickness B Range | 0.004 - 0.047 in |
| Panel Thickness B Range | 0.1 - 1.2 mm |
| Spacer Length | 12.7 mm |
| Spacer Length | 0.5 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue