Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.2367 - £ 0.2367 2071 In stock
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
10.0 mm
£ 0.2612 - £ 0.2823 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.1264 - £ 0.1404 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
£ 0.2239 - £ 0.2324 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
10.0 mm
£ 0.2551 - £ 0.2593 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.0 mm
£ 0.3189 - £ 0.326 18000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
16.0 mm
£ 0.2381 - £ 0.248 5000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
5.0 mm
10002117 £ 0.1237 - £ 0.1288 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
19.0 mm
£ 0.0929 - £ 0.0988 39891 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
6.4 mm
10002193 £ 0.108 - £ 0.1125 9081 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
8.0 mm
10002230 £ 0.14 - £ 0.146 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.1014 - £ 0.1057 5790 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.1474 - £ 0.153 5000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1061 - £ 0.1105 6530 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
10002216 £ 0.1014 - £ 0.1057 21370 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.0851 - £ 0.0905 27000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1167 - £ 0.1217 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1913 - £ 0.1998 7000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0211 - £ 0.0229 16000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.1559 - £ 0.1615 2094 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
  • of 13
Reverse Locking Standoff 10.0 mm PA6 Natural

10381816

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
2071 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10023426

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 7.9 mm Nylon 6/6 UL94 V-2 Natural

10023464

Price Range
£ 0.1404 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

10001950

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.0 mm PA6 UL94 V-0 Natural

10001967

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

10001981

Price Range
£ 0.326 - £ 0.3189

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 5.0 mm PA6 UL94 V-0 Natural

10001998

Price Range
£ 0.248 - £ 0.2381

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 19.0 mm PA6 UL94 V-2 Black

10002117

Price Range
£ 0.1288 - £ 0.1237

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10002155

Price Range
£ 0.0988 - £ 0.0929

Stock Levels
39891 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-2 Black

10002193

Price Range
£ 0.1125 - £ 0.108

Stock Levels
9081 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-0 Natural

10002230

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10002278

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
5790 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10002261

Price Range
£ 0.153 - £ 0.1474

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10002247

Price Range
£ 0.1105 - £ 0.1061

Stock Levels
6530 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10002216

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
21370 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10002308

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
27000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002254

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10002292

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10002285

Price Range
£ 0.0229 - £ 0.0211

Stock Levels
16000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10002322

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
2094 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm