10002285
CRLCBSRE-10-01B
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0229 |
| 5000 - 9999 | £ 0.0225 |
| 10000 - 24999 | £ 0.0221 |
| 25000 - 49999 | £ 0.0215 |
| 50000 + | £ 0.0211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Locking Head Height A | 10.2 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height B | 1.5 mm |
| Locking Head Height B | 0.059 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness B Range | 1.2 - 2.0 mm |
| Panel Thickness B Range | 0.047 - 0.079 in |
| Spacer Length | 15.9 mm |
| Spacer Length | 0.626 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Style | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue