Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1184 - £ 0.1443 26408 In stock
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
9.5 mm
£ 0.0211 - £ 0.0229 16000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.189 - £ 0.2152 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.1184 - £ 0.1443 29878 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
£ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.189 - £ 0.2152 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.1184 - £ 0.1443 7255 In stock
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
15.9 mm
£ 0.0956 - £ 0.1062 2985 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
8.0 mm
£ 0.0922 - £ 0.098 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.2127 - £ 0.2425 996 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.189 - £ 0.2152 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
£ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1559 - £ 0.1615 2094 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0962 - £ 0.1023 2009 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.2127 - £ 0.2425 1000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.189 - £ 0.2152 1300 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.1184 - £ 0.1443 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
6.4 mm
£ 0.1184 - £ 0.1443 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
12.7 mm
£ 0.0982 - £ 0.1091 6030 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
12.0 mm
£ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
  • of 13
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023822

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
26408 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10002285

Price Range
£ 0.0229 - £ 0.0211

Stock Levels
16000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10023624

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023662

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
29878 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

10023709

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10023747

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10023785

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
7255 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10023082

Price Range
£ 0.1062 - £ 0.0956

Stock Levels
2985 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023938

Price Range
£ 0.098 - £ 0.0922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023617

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
996 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 7.9 mm PA6 UL94 V-0 Natural

10023655

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10023693

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10002322

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
2094 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10002360

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
2009 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10023730

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-0 Natural

10023778

Price Range
£ 0.2152 - £ 0.189

Stock Levels
1300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023815

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10023853

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10023044

Price Range
£ 0.1091 - £ 0.0982

Stock Levels
6030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

10023754

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm