Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1785 - £ 0.1856 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
10002377 £ 0.108 - £ 0.1125 690 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.189 - £ 0.2152 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.1184 - £ 0.1443 73000 In stock
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
12.0 mm
£ 0.1184 - £ 0.1443 30 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.1184 - £ 0.1443 22878 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
£ 0.3557 - £ 0.3642 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
£ 0.0211 - £ 0.0229 16000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.1184 - £ 0.1443 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
9.5 mm
£ 0.1061 - £ 0.1105 6530 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1278 - £ 0.142 80 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
5.0 mm
£ 0.189 - £ 0.2152 874 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.0982 - £ 0.1091 2993 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
14.0 mm
£ 0.0962 - £ 0.1023 9 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.0834 - £ 0.1368 4000 In stock
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
£ 0.1559 - £ 0.1615 2094 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1167 - £ 0.1217 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1913 - £ 0.1998 7000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.1184 - £ 0.1443 1999 In stock
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
15.9 mm
10023679 £ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
  • of 13
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10002384

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002377

Price Range
£ 0.1125 - £ 0.108

Stock Levels
690 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10023624

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022986

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
73000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    12.0 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10023587

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023662

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
22878 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10002339

Price Range
£ 0.3642 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10002285

Price Range
£ 0.0229 - £ 0.0211

Stock Levels
16000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023839

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10002247

Price Range
£ 0.1105 - £ 0.1061

Stock Levels
6530 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-2 Natural

10023068

Price Range
£ 0.142 - £ 0.1278

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10023594

Price Range
£ 0.2152 - £ 0.189

Stock Levels
874 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10023051

Price Range
£ 0.1091 - £ 0.0982

Stock Levels
2993 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10002360

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023952

Price Range
£ 0.1368 - £ 0.0834

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10002322

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
2094 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002254

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10002292

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10023792

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
1999 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023679

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm