A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2253 - £ 0.2338 | 10554 In stock |
Natural
|
|
PA
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0832 - £ 0.0867 | 2490 In stock |
Natural
|
M5
|
HDPE
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0448 - £ 0.0524 | 36511 In stock |
Natural
|
M3.5
|
HDPE
|
0.146 in
3.7 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0389 - £ 0.0389 | 156785 In stock |
Natural
|
|
PA
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0381 - £ 0.0381 | 60628 In stock |
Natural
|
M5
|
PA
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0312 - £ 0.0312 | 30477 In stock |
Natural
|
M3
|
PA
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.037 - £ 0.037 | 48106 In stock |
Natural
|
|
PA
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.0659 - £ 0.0672 | Request the lead time here |
Natural
|
|
PA
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
| £ 0.2023 - £ 0.2497 | 2250 In stock |
Natural
|
1.000
|
Nylon 6/6
|
1.070 in
27.2 mm
|
1.385 in
35.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0302 - £ 0.0373 | 4458 In stock |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0637 - £ 0.0787 | Request the lead time here |
Natural
|
7/8
|
Nylon 6/6
|
0.940 in
23.9 mm
|
1.344 in
34.1 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0702 - £ 0.0867 | 1958 In stock |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0363 - £ 0.0448 | 69944 In stock |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.2139 - £ 0.2641 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.563 in
14.3 mm
|
1.260 in
32 mm
|
0.062 in
1.6 mm
|
||
| £ 0.1168 - £ 0.1443 | Request the lead time here |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0274 - £ 0.0339 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| 10340578 | £ 0.0836 - £ 0.1788 | 15071 In stock |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0792 - £ 0.0825 | 3216 In stock |
Natural
|
M6
|
HDPE
|
0.244 in
6.2 mm
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1359 - £ 0.1677 | 6233 In stock |
Natural
|
M12
|
HDPE
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue