Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
£ 0.2253 - £ 0.2338 10554 In stock
Natural
PA
10.5 mm
30.0 mm
3.0 mm
£ 0.0832 - £ 0.0867 2490 In stock
Natural
M5
HDPE
6.4 mm
12.0 mm
1.6 mm
£ 0.0448 - £ 0.0524 36511 In stock
Natural
M3.5
HDPE
3.7 mm
7.0 mm
0.5 mm
£ 0.0389 - £ 0.0389 156785 In stock
Natural
PA
6.4 mm
10.0 mm
2.8 mm
£ 0.0381 - £ 0.0381 61628 In stock
Natural
M5
PA
5.3 mm
8.5 mm
2.8 mm
£ 0.0312 - £ 0.0312 30477 In stock
Natural
M3
PA
3.2 mm
9.0 mm
1.5 mm
£ 0.037 - £ 0.037 53106 In stock
Natural
PA
4.3 mm
12.0 mm
1.4 mm
£ 0.0659 - £ 0.0672 Request the lead time here
Natural
PA
8.4 mm
13.0 mm
2.8 mm
£ 0.2023 - £ 0.2497 2250 In stock
Natural
1.000
Nylon 6/6
27.2 mm
35.2 mm
1.6 mm
£ 0.0302 - £ 0.0373 4458 In stock
Natural
7/16
Nylon 6/6
14.5 mm
26.2 mm
0.8 mm
£ 0.0637 - £ 0.0787 Request the lead time here
Natural
7/8
Nylon 6/6
23.9 mm
34.1 mm
1.6 mm
£ 0.0702 - £ 0.0867 1958 In stock
Natural
1/2
Nylon 6/6
17.5 mm
28.6 mm
1.6 mm
£ 0.0363 - £ 0.0448 69944 In stock
Natural
7/16
Nylon 6/6
14.5 mm
26.2 mm
1.6 mm
£ 0.2139 - £ 0.2641 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
32 mm
1.6 mm
£ 0.1168 - £ 0.1443 Request the lead time here
Natural
1/2
Nylon 6/6
17.5 mm
28.6 mm
0.8 mm
£ 0.0274 - £ 0.0339 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
22.6 mm
1.6 mm
£ 0.0294 - £ 0.0362 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
18.6 mm
1.6 mm
10340578 £ 0.0836 - £ 0.1788 15071 In stock
Natural
M4
HDPE
4.3 mm
12.8 mm
0.8 mm
£ 0.0792 - £ 0.0825 3216 In stock
Natural
M6
HDPE
6.2 mm
9.5 mm
1.0 mm
£ 0.1359 - £ 0.1677 6233 In stock
Natural
M12
HDPE
13.0 mm
27.0 mm
2.0 mm
  • of 8
Retaining Washer 10.5 mm 30.0 mm 3.0 mm Nylon 6/6

10117330

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
10554 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

10322604

Price Range
£ 0.0867 - £ 0.0832

Stock Levels
2490 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M5
  • Material
    HDPE
Retaining Washer 3.7 mm 7.0 mm 0.5 mm HDPE

10214954

Price Range
£ 0.0524 - £ 0.0448

Stock Levels
36511 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Screw Size
    M3.5
  • Material
    HDPE
Retaining Washer 6.4 mm 6.4 mm 2.8 mm PA

10055847

Price Range
£ 0.0389 - £ 0.0389

Stock Levels
156785 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 5.3 mm 8.5 mm 2.8 mm PA

10055830

Price Range
£ 0.0381 - £ 0.0381

Stock Levels
61628 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    8.5 mm
  • Thickness
    2.8 mm
  • Screw Size
    M5
  • Material
    PA
Retaining Washer 3.2 mm 9.0 mm 1.5 mm PA

10055908

Price Range
£ 0.0312 - £ 0.0312

Stock Levels
30477 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M3
  • Material
    PA
Retaining Washer 4.3 mm 12.0 mm 1.4 mm PA

10055915

Price Range
£ 0.037 - £ 0.037

Stock Levels
53106 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 8.4 mm 13.0 mm 2.8 mm PA

10055854

Price Range
£ 0.0672 - £ 0.0659

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 1.070 in 1.385 in 0.062 in Nylon 6/6

10217375

Price Range
£ 0.2497 - £ 0.2023

Stock Levels
2250 In stock
Attributes
  • Inside Diameter
    27.2 mm
  • Outside Diameter
    35.2 mm
  • Thickness
    1.6 mm
  • Screw Size
    1.000
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.032 in Nylon 6/6

10217320

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
4458 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    26.2 mm
  • Thickness
    0.8 mm
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.940 in 1.344 in 0.062 in Nylon 6/6

10217368

Price Range
£ 0.0787 - £ 0.0637

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    23.9 mm
  • Outside Diameter
    34.1 mm
  • Thickness
    1.6 mm
  • Screw Size
    7/8
  • Material
    Nylon 6/6
Retaining Washer 0.690 in 1.125 in 0.062 in Nylon 6/6

10217351

Price Range
£ 0.0867 - £ 0.0702

Stock Levels
1958 In stock
Attributes
  • Inside Diameter
    17.5 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.062 in Nylon 6/6

10217337

Price Range
£ 0.0448 - £ 0.0363

Stock Levels
69944 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    26.2 mm
  • Thickness
    1.6 mm
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.563 in 1.260 in 0.062 in Nylon 6/6

10217306

Price Range
£ 0.2641 - £ 0.2139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    32 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 0.690 in 1.125 in 0.032 in Nylon 6/6

10217344

Price Range
£ 0.1443 - £ 0.1168

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.5 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    0.8 mm
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Retaining Washer 0.564 in 0.891 in 0.062 in Nylon 6/6

10217290

Price Range
£ 0.0339 - £ 0.0274

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    22.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 0.564 in 0.734 in 0.062 in Nylon 6/6

10217313

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    18.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 4.3 mm 12.8 mm 0.8 mm HDPE

10340578

Price Range
£ 0.1788 - £ 0.0836

Stock Levels
15071 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Screw Size
    M4
  • Material
    HDPE
Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

10322598

Price Range
£ 0.0825 - £ 0.0792

Stock Levels
3216 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.0 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 13.0 mm 27.0 mm 2.0 mm HDPE

10214930

Price Range
£ 0.1677 - £ 0.1359

Stock Levels
6233 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.0 mm
  • Screw Size
    M12
  • Material
    HDPE