Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10070857 | £ 0.1587 - £ 0.1587 | 41000 In stock |
Natural
|
M8
|
HDPE
|
0.331 in
8.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| 10280904 | £ 0.0817 - £ 0.0817 | 97056 In stock |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1785 - £ 0.1856 | 16160 In stock |
Natural
|
|
PA
|
0.492 in
12.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0231 - £ 0.0231 | 110039 In stock |
Red
|
M3
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.0226 - £ 0.0279 | 79 In stock |
Natural
|
#8
|
Nylon 6/6
|
|
|
|
||
| £ 0.0234 - £ 0.029 | 31998 In stock |
Natural
|
#10
|
Nylon 6/6
|
|
|
|
||
| £ 0.0665 - £ 0.0821 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6