Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1005 - £ 0.1047 | 1773 In stock |
Natural
|
M5
|
HDPE
|
0.213 in
5.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 10214923 | £ 0.1128 - £ 0.1203 | 34925 In stock |
Natural
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.1644 - £ 0.1715 | 505 In stock |
Natural
|
M16
|
HDPE
|
0.669 in
17.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0962 - £ 0.1002 | 234 In stock |
Natural
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0659 - £ 0.0672 | Request the lead time here |
Natural
|
|
PA
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0538 - £ 0.0559 | 250 In stock |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1056 - £ 0.1099 | 20842 In stock |
Natural
|
M5
|
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.072 - £ 0.0749 | Request the lead time here |
Natural
|
M5
|
HDPE
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1175 - £ 0.1224 | 500 In stock |
Natural
|
M10
|
HDPE
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0622 - £ 0.0647 | Request the lead time here |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1474 - £ 0.153 | Request the lead time here |
Natural
|
M12
|
HDPE
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0911 - £ 0.0949 | 250 In stock |
Natural
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0653 - £ 0.068 | 14248 In stock |
Natural
|
M5
|
HDPE
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1545 - £ 0.1601 | Request the lead time here |
Natural
|
M12
|
HDPE
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0511 - £ 0.0533 | 20750 In stock |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.136 - £ 0.1417 | Request the lead time here |
Natural
|
M12
|
HDPE
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0824 - £ 0.1017 | 4750 In stock |
Natural
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.1678 - £ 0.2071 | 998 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.450 in
11.4 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0281 - £ 0.0347 | 6086 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0211 - £ 0.0261 | 27313 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.032 in
0.8 mm