Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.5031 - £ 0.5031 4000 In stock
25.0 mm
100.0 mm
£ 1.5166 - £ 1.5166 1947 In stock
50.0 mm
200.0 mm
£ 1.1693 - £ 1.1693 4386 In stock
30.0 mm
125.0 mm
£ 2.9199 - £ 2.9199 80 In stock
80.0 mm
300.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
25.0 mm
100.0 mm
£ 2.3387 - £ 2.3387 90 In stock
65.0 mm
250.0 mm
£ 0.6647 - £ 0.6647 27580 In stock
39.0 mm
150.0 mm
£ 2.1119 - £ 2.1119 2408 In stock
88.0 mm
300.0 mm
£ 0.9567 - £ 0.9567 90 In stock
55.0 mm
200.0 mm
£ 1.63 - £ 1.63 4946 In stock
74.0 mm
250.0 mm
£ 1.7576 - £ 1.7576 80 In stock
88.0 mm
300.0 mm
£ 1.3167 - £ 1.3167 25329 In stock
35.0 mm
150.0 mm
£ 0.7994 - £ 0.7994 80466 In stock
39.0 mm
150.0 mm
£ 1.3664 - £ 1.3664 40782 In stock
74.0 mm
250.0 mm
£ 2.4805 - £ 2.4805 22757 In stock
102.0 mm
370.0 mm
£ 1.5875 - £ 1.5875 Request the lead time here
35.0 mm
150.0 mm
£ 2.8065 - £ 2.8065 2440 In stock
65.0 mm
250.0 mm
£ 2.0552 - £ 2.0552 235 In stock
102.0 mm
370.0 mm
£ 1.8284 - £ 1.8284 10716 In stock
50.0 mm
200.0 mm
£ 0.7994 - £ 0.7994 Request the lead time here
55.0 mm
200.0 mm
  • of 2
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Black

10248058

Price Range
£ 0.5031 - £ 0.5031

Stock Levels
4000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Black

10247839

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
1947 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Black

10247815

Price Range
£ 1.1693 - £ 1.1693

Stock Levels
4386 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Black

10247853

Price Range
£ 2.9199 - £ 2.9199

Stock Levels
80 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Natural

10247860

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

10247846

Price Range
£ 2.3387 - £ 2.3387

Stock Levels
90 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.6 mm 150.0 mm 39.0 mm PA Natural

10247877

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
27580 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Black

10248096

Price Range
£ 2.1119 - £ 2.1119

Stock Levels
2408 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Black

10248072

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
90 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10248089

Price Range
£ 1.63 - £ 1.63

Stock Levels
4946 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

10247907

Price Range
£ 1.7576 - £ 1.7576

Stock Levels
80 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

10247822

Price Range
£ 1.3167 - £ 1.3167

Stock Levels
25329 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Black

10248065

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
80466 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Natural

10247891

Price Range
£ 1.3664 - £ 1.3664

Stock Levels
40782 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

10248102

Price Range
£ 2.4805 - £ 2.4805

Stock Levels
22757 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Natural

10248010

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

10248034

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
2440 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Natural

10247914

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
235 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Natural

10248027

Price Range
£ 1.8284 - £ 1.8284

Stock Levels
10716 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

10247884

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon