Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 2.4805 - £ 2.4805 19757 In stock
102.0 mm
370.0 mm
£ 1.3167 - £ 1.3167 25329 In stock
35.0 mm
150.0 mm
£ 2.8065 - £ 2.8065 2440 In stock
65.0 mm
250.0 mm
10113981 £ 0.0928 - £ 0.0986 Request the lead time here
38.1 mm
152.4 mm
£ 0.7994 - £ 0.7994 Request the lead time here
55.0 mm
200.0 mm
£ 1.406 - £ 1.406 Request the lead time here
30.0 mm
125.0 mm
10248041 £ 3.5152 - £ 3.5152 Request the lead time here
80.0 mm
300.0 mm
  • of 2
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

10248102

Price Range
£ 2.4805 - £ 2.4805

Stock Levels
19757 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

10247822

Price Range
£ 1.3167 - £ 1.3167

Stock Levels
25329 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

10248034

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
2440 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 152.4 mm 38.1 mm Nylon 6/6 Natural

10113981

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

10247884

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Natural

10248003

Price Range
£ 1.406 - £ 1.406

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Natural

10248041

Price Range
£ 3.5152 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon