Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Series Code :SR1863
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Size | Thread Size | View | |
|---|---|---|---|---|---|
| £ 0.5123 - £ 0.5238 | Request the lead time here |
M12 x 1.5
|
M20 x M12
|
||
| 10208441 | £ 0.7442 - £ 0.7599 | 280 In stock |
M20 x 1.5
|
M25 x M20
|
|
| £ 1.5743 - £ 1.6029 | 250 In stock |
M25 x 1.5
|
M32 x M25
|
||
| 10208526 | £ 2.9196 - £ 2.9768 | 391 In stock |
M32 x 1.5
|
M40 x M32
|
|
| £ 4.8946 - £ 5.095 | 670 In stock |
M32 x 1.5
|
M50 x M32
|
||
| £ 1.5743 - £ 1.6029 | 109 In stock |
M20 x 1.5
|
M32 x M20
|
||
| £ 2.9196 - £ 2.9768 | 150 In stock |
M25 x 1.5
|
M40 x M25
|
||
| £ 5.2954 - £ 5.5244 | 50 In stock |
M50 x 1.5
|
|
||
| £ 0.5123 - £ 0.5238 | 200 In stock |
M16 x 1.5
|
M20 x M16
|
||
| £ 1.5743 - £ 1.6029 | Request the lead time here |
M12 x 1.5
|
M32 x M12
|
||
| £ 0.5123 - £ 0.5238 | 67 In stock |
M16 x 1.5
|
M20 x M16
|
||
| £ 0.7642 - £ 0.7799 | 1900 In stock |
M12 x 1.5
|
M25 x M12
|
||
| £ 1.5743 - £ 1.6029 | 1446 In stock |
M12 x 1.5
|
M32 x M12
|
||
| £ 2.9196 - £ 2.9768 | 100 In stock |
M20 x 1.5
|
M40 x M20
|
||
| £ 4.8946 - £ 11.1901 | Request the lead time here |
M20 x 1.5
|
M50 x M20
|
||
| £ 4.8946 - £ 5.095 | 48 In stock |
M25 x 1.5
|
M50 x M25
|
||
| £ 5.2954 - £ 5.5244 | 50 In stock |
M32 x 1.5
|
M63 x M32
|
||
| £ 0.7642 - £ 0.7799 | 1700 In stock |
M12 x 1.5
|
M25 x M12
|
||
| £ 1.5743 - £ 1.6029 | 1500 In stock |
M16 x 1.5
|
M32 x M16
|
||
| £ 2.9196 - £ 2.9768 | 100 In stock |
M16 x 1.5
|
M40 x M16