Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Reducers - Brass are essential components used in plumbing and industrial applications to facilitate the connection between pipes or fittings of different sizes. These brass reducers are specifically designed to provide a reliable and durable solution for joining pipes with varying diameters. The main characteristic of brass reducers is their high-quality brass construction, which offers excellent corrosion resistance, durability, and strength. With their precision engineering and smooth finish, these reducers ensure a tight and leak-free connection between different pipe sizes.
The benefits of brass reducers are manifold. Firstly, they enable a seamless transition between pipes or fittings of different sizes, allowing for efficient flow control and system compatibility. The use of brass as the material of choice provides exceptional durability and resistance to corrosion, making brass reducers ideal for both indoor and outdoor applications. Another advantage is the versatility of brass reducers, as they can be used with various pipe materials such as copper, PVC, or steel, offering compatibility across different systems. Furthermore, brass reducers are easy to install, thanks to their threaded design, ensuring a secure and hassle-free connection. Their reliability and durability ensure long-term performance, reducing maintenance and replacement costs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | View | |
|---|---|---|---|---|
| £ 2.0084 - £ 4.4703 | 1250 In stock |
M20 x M16
|
||
| £ 6.4444 - £ 14.4134 | 444 In stock |
M32 x M20
|
||
| £ 10.6493 - £ 24.3293 | Request the lead time here |
M40 x M32
|
||
| £ 36.8462 - £ 37.5976 | Request the lead time here |
M63 x M32
|
||
| £ 7.3548 - £ 16.1473 | 1928 In stock |
M16 x M12
|
||
| £ 4.2192 - £ 9.2115 | 1470 In stock |
M25 x 20
|
||
| 10208304 | £ 12.5566 - £ 28.7184 | 25 In stock |
M40 x 20
|
|
| £ 16.5736 - £ 17.2671 | Request the lead time here |
M50 x M32
|
||
| £ 27.1073 - £ 27.6563 | 10 In stock |
M63 x M50
|
||
| 10208250 | £ 4.3059 - £ 9.645 | Request the lead time here |
M25 x M16
|
|
| 10208298 | £ 5.7798 - £ 12.9503 | Request the lead time here |
M32 x M25
|
|
| £ 28.1332 - £ 28.6967 | Request the lead time here |
M50 x M25
|
||
| £ 30.2284 - £ 30.8497 | Request the lead time here |
M63 x M40
|
||
| £ 2.2974 - £ 5.1205 | 50 In stock |
M20 x M12
|
||
| £ 6.6178 - £ 14.8198 | Request the lead time here |
M32 x M16
|
||
| £ 11.0105 - £ 25.1963 | 50 In stock |
M40 x M25
|
||
| 10208359 | £ 13.6548 - £ 14.2327 | Request the lead time here |
M50 x M40