Quantity | Unit price |
---|---|
1 - 24 | £ 24.3372 |
25 - 49 | £ 11.0817 |
50 - 99 | £ 10.8584 |
100 + | £ 10.6351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nickel Plated Brass |
---|---|
Height | 16.0 mm |
Height | 0.63 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Width Across Flats | 46.0 mm |
Width Across Flats | 1.811 in |
Internal Thread Size | M25 x 1.5 |
Commodity Code | 7419809099 |
External Thread Size | M40 x 1.5 |
Thread Size | M40 x M25 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue