Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Item Code Price range Availability B T2 Colour A Material T1 Type View
£ 1.9266 - £ 2.0091 Request the lead time here
30.0 mm
1.0 mm
Grey
70.0 mm
PE
2.0 mm
1
£ 3.2752 - £ 3.344 Request the lead time here
40.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.699 - £ 0.7279 Request the lead time here
25.0 mm
1.5 mm
Black
45.0 mm
PE
2.0 mm
1
£ 0.6536 - £ 0.6811 Request the lead time here
20.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 0.5312 - £ 0.5532 Request the lead time here
10.0 mm
0.8 mm
Black
50.0 mm
PE
2.0 mm
1
£ 0.7142 - £ 0.7445 Request the lead time here
25.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 0.7169 - £ 0.7472 Request the lead time here
34.0 mm
1.0 mm
Black
50.0 mm
PE
3.5 mm
1
£ 1.3651 - £ 1.4174 Request the lead time here
34.0 mm
1.5 mm
White
55.0 mm
PE
4.0 mm
1
£ 1.9678 - £ 2.0504 Request the lead time here
20.0 mm
1.0 mm
Grey
80.0 mm
PE
2.0 mm
1
£ 3.5779 - £ 3.6468 Request the lead time here
40.0 mm
1.0 mm
Grey
80.0 mm
PE
3.0 mm
1
£ 3.5779 - £ 3.6468 14270 In stock
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 1.899 - £ 1.9816 Request the lead time here
30.0 mm
1.0 mm
White
80.0 mm
PE
2.5 mm
1
£ 3.3027 - £ 3.3715 Request the lead time here
60.0 mm
1.5 mm
Grey
80.0 mm
PE
3.5 mm
1
£ 6.2477 - £ 6.3715 Request the lead time here
100.0 mm
3.5 mm
Grey
120.0 mm
PE
6.0 mm
1
£ 8.9174 - £ 9.0963 Request the lead time here
50.0 mm
2.0 mm
White
150.0 mm
LDPE
4.0 mm
£ 0.0747 - £ 0.1568 Request the lead time here
25.0 mm
0.8 mm
Grey
25.0 mm
LDPE - PIR
2.0 mm
1
497831 £ 0.1967 - £ 0.4128 Request the lead time here
40.0 mm
1.2 mm
Black
40.0 mm
PE
1.7 mm
1
£ 1.899 - £ 1.9816 Request the lead time here
40.0 mm
1.5 mm
Black
100.0 mm
PE
4.0 mm
1
£ 3.5917 - £ 3.6605 20 In stock
60.0 mm
2.5 mm
Grey
100.0 mm
PE
4.5 mm
1
£ 3.5642 - £ 3.633 Request the lead time here
30.0 mm
1.5 mm
Grey
120.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 70.0 mm 30.0 mm 1.0 mm 2.0 mm Grey PE

057703062003

Price Range
£ 2.0091 - £ 1.9266

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h1
    5.7 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 70.0 mm 40.0 mm 1.0 mm 2.0 mm Black PE

057704069903

Price Range
£ 3.344 - £ 3.2752

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 25.0 mm 1.5 mm 2.0 mm Black PE

057452569903

Price Range
£ 0.7279 - £ 0.699

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 1.0 mm 3.0 mm White PE

057502060303

Price Range
£ 0.6811 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm Black PE

057501069903

Price Range
£ 0.5532 - £ 0.5312

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

057502560303

Price Range
£ 0.7445 - £ 0.7142

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 34.0 mm 1.0 mm 3.5 mm Black PE

057503469903

Price Range
£ 0.7472 - £ 0.7169

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 55.0 mm 34.0 mm 1.5 mm 4.0 mm White PE

057553460303

Price Range
£ 1.4174 - £ 1.3651

Stock Levels
Request the lead time here
Attributes
  • A
    55.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 2.0 mm Grey PE

057802062003

Price Range
£ 2.0504 - £ 1.9678

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

057804062003

Price Range
£ 3.6468 - £ 3.5779

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

057804069903

Price Range
£ 3.6468 - £ 3.5779

Stock Levels
14270 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 2.5 mm White PE

057803060303

Price Range
£ 1.9816 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Grey PE

057806062003

Price Range
£ 3.3715 - £ 3.3027

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 120.0 mm 100.0 mm 3.5 mm 6.0 mm Grey PE

057910062003

Price Range
£ 6.3715 - £ 6.2477

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h1
    6.0 mm
  • T1
    6.0 mm
  • T2
    3.5 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm White LDPE

057913060303

Price Range
£ 9.0963 - £ 8.9174

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 25.0 mm 25.0 mm 0.8 mm 2.0 mm Grey LDPE - PIR

111423

Price Range
£ 0.1568 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    25.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 40.0 mm 40.0 mm 1.2 mm 1.7 mm Black PE

497831

Price Range
£ 0.4128 - £ 0.1967

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    1.7 mm
  • T2
    1.2 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 1.5 mm 4.0 mm Black PE

057810069903

Price Range
£ 1.9816 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm Grey PE

057812062003

Price Range
£ 3.6605 - £ 3.5917

Stock Levels
20 In stock
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm Grey PE

057903062003

Price Range
£ 3.633 - £ 3.5642

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm