10182222
057802062003
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.0504 |
| 250 - 999 | £ 2.0091 |
| 1000 + | £ 1.9678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 3.15 in |
|---|---|
| A | 80.0 mm |
| B | 20.0 mm |
| B | 0.787 in |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| T1 | 0.079 in |
| T1 | 2.0 mm |
| T2 | 1.0 mm |
| T2 | 0.039 in |
| Type | 1 |
| Full Material | Polyethylene |
| Colour | Grey |
| Finish | Eroded |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue