Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.0666 - £ 6.1941 | Request the lead time here |
3.15 in
80 mm
|
0.059 in
1.5 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0819 - £ 0.1275 | Request the lead time here |
0.394 in
10.0 mm
|
|
Black
|
1.575 in
40.0 mm
|
ABS
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.0729 - £ 0.1135 | Request the lead time here |
0.591 in
15.0 mm
|
|
Black
|
0.787 in
20.0 mm
|
ABS
|
0.047 in
1.2 mm
|
1
|
||
| £ 0.1048 - £ 0.163 | Request the lead time here |
1.181 in
30.0 mm
|
|
Black
|
1.969 in
50.0 mm
|
ABS
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1061 - £ 0.1651 | Request the lead time here |
0.787 in
20.0 mm
|
|
Black
|
1.575 in
40.0 mm
|
ABS
|
0.047 in
1.2 mm
|
1
|
||
| £ 0.1612 - £ 0.2508 | Request the lead time here |
0.787 in
20.0 mm
|
|
Black
|
3.15 in
80.0 mm
|
ABS
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0714 - £ 0.1111 | Request the lead time here |
0.591 in
15.0 mm
|
|
Black
|
0.787 in
20.0 mm
|
ABS
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.0744 - £ 0.1158 | Request the lead time here |
0.787 in
20.0 mm
|
|
Black
|
1.575 in
40.0 mm
|
ABS
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1131 - £ 0.176 | Request the lead time here |
0.787 in
20.0 mm
|
|
Black
|
2.362 in
60.0 mm
|
ABS
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.3854 - £ 0.5995 | Request the lead time here |
1.575 in
40.0 mm
|
|
Black
|
3.15 in
80.0 mm
|
ABS
|
0.079 in
2.0 mm
|
1