Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 4.5275 - £ 4.6238 Request the lead time here
70.0 mm
3.0 mm
Grey
110.0 mm
PE
5.0 mm
1
£ 3.633 - £ 3.7018 Request the lead time here
40.0 mm
3.0 mm
White
120.0 mm
PE
5.0 mm
1
£ 5.1055 - £ 5.2018 Request the lead time here
60.0 mm
2.0 mm
Grey
120.0 mm
PE
4.0 mm
1
£ 6.5229 - £ 6.6467 Request the lead time here
100.0 mm
3.5 mm
White
120.0 mm
PE
6.0 mm
1
£ 5.532 - £ 5.6422 Request the lead time here
80.0 mm
2.0 mm
White
140.00 mm
PE
4.5 mm
1
£ 5.532 - £ 5.6422 65 In stock
80.0 mm
2.0 mm
Black
140.00 mm
PE
4.5 mm
1
£ 8.9174 - £ 9.0963 Request the lead time here
50.0 mm
2.0 mm
Grey
150.0 mm
PE
4.0 mm
1
£ 3.5779 - £ 3.6468 408 In stock
40.0 mm
1.0 mm
White
80.0 mm
PE
3.0 mm
1
£ 3.3027 - £ 3.3715 75 In stock
60.0 mm
1.5 mm
White
80.0 mm
PE
3.5 mm
1
£ 1.7339 - £ 1.8027 Request the lead time here
30.0 mm
1.5 mm
White
100.0 mm
PE
3.5 mm
1
£ 1.5963 - £ 3.4317 Request the lead time here
120.0 mm
2.0 mm
White
120.0 mm
LDPE - PIR
4.0 mm
1
£ 5.532 - £ 5.6422 Request the lead time here
80.0 mm
2.0 mm
Grey
140.00 mm
PE
4.5 mm
1
£ 6.2477 - £ 6.3715 171 In stock
80.0 mm
2.0 mm
Grey
120.0 mm
PE
3.0 mm
1
10078143 £ 0.2656 - £ 0.2941 13500 In stock
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.0747 - £ 0.1125 400 In stock
10.0 mm
0.8 mm
Black
25.0 mm
PE
2.0 mm
1
10078099 £ 0.1527 - £ 0.1795 500 In stock
19.1 mm
1.0 mm
Black
38.1 mm
PE
3.0 mm
1
£ 0.4403 - £ 0.5754 7050 In stock
40.0 mm
2.0 mm
Black
60.0 mm
PE
4.0 mm
1
£ 0.216 - £ 0.2243 Request the lead time here
10.0 mm
1.5 mm
Black
30.0 mm
PE
2.0 mm
1
£ 0.0667 - £ 0.0988 1600 In stock
10.0 mm
0.8 mm
Black
20.0 mm
PE
2.0 mm
1
£ 0.3233 - £ 0.3371 5099 In stock
20.0 mm
1.0 mm
White
30.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 110.0 mm 70.0 mm 3.0 mm 5.0 mm Grey PE

10182451

Price Range
£ 4.6238 - £ 4.5275

Stock Levels
Request the lead time here
Attributes
  • A
    110.0 mm
  • B
    70.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 40.0 mm 3.0 mm 5.0 mm White PE

10182499

Price Range
£ 3.7018 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    40.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm Grey PE

10182536

Price Range
£ 5.2018 - £ 5.1055

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 100.0 mm White PE

10182574

Price Range
£ 6.6467 - £ 6.5229

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h1
    6.0 mm
  • T1
    6.0 mm
  • T2
    3.5 mm
Rectangular Tube Insert 140.00 mm 80.0 mm White PE

10182598

Price Range
£ 5.6422 - £ 5.532

Stock Levels
Request the lead time here
Attributes
  • A
    140.00 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 140.00 mm 80.0 mm 2.0 mm 4.5 mm Black PE

10182611

Price Range
£ 5.6422 - £ 5.532

Stock Levels
65 In stock
Attributes
  • A
    140.00 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm Grey PE

10182635

Price Range
£ 9.0963 - £ 8.9174

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm White PE

10182253

Price Range
£ 3.6468 - £ 3.5779

Stock Levels
408 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm White PE

10182291

Price Range
£ 3.3715 - £ 3.3027

Stock Levels
75 In stock
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 30.0 mm 1.5 mm 3.5 mm White PE

10182338

Price Range
£ 1.8027 - £ 1.7339

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 120.0 mm 60.0 mm White LDPE - PIR

10079928

Price Range
£ 3.4317 - £ 1.5963

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 140.00 mm 80.0 mm 2.0 mm 4.5 mm Grey PE

10182604

Price Range
£ 5.6422 - £ 5.532

Stock Levels
Request the lead time here
Attributes
  • A
    140.00 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 80.0 mm 2.0 mm 3.0 mm Grey PE

10182567

Price Range
£ 6.3715 - £ 6.2477

Stock Levels
171 In stock
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm Black PE

10078143

Price Range
£ 0.2941 - £ 0.2656

Stock Levels
13500 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 2.0 mm 0.8 mm Black PE

10078044

Price Range
£ 0.1125 - £ 0.0747

Stock Levels
400 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm Black PE

10078099

Price Range
£ 0.1795 - £ 0.1527

Stock Levels
500 In stock
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 4.0 mm 2.0 mm Black PE

10078198

Price Range
£ 0.5754 - £ 0.4403

Stock Levels
7050 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm 1.5 mm 2.0 mm Black PE

10181492

Price Range
£ 0.2243 - £ 0.216

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 20.0 mm 10.0 mm 2.0 mm 0.8 mm Black PE

10078037

Price Range
£ 0.0988 - £ 0.0667

Stock Levels
1600 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 2.0 mm White PE

10181539

Price Range
£ 0.3371 - £ 0.3233

Stock Levels
5099 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm