Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Item Code Price range Availability B T2 Colour A Material T1 Type View
£ 3.3027 - £ 3.3715 Request the lead time here
60.0 mm
1.5 mm
White
80.0 mm
PE
3.5 mm
Load Bearing
£ 5.532 - £ 5.6422 Request the lead time here
80.0 mm
2.0 mm
Black
140.00 mm
PE
4.5 mm
Load Bearing
£ 1.899 - £ 1.9816 Request the lead time here
40.0 mm
1.5 mm
Black
100.0 mm
PE
4.0 mm
Load Bearing
£ 3.5642 - £ 3.633 Request the lead time here
30.0 mm
1.5 mm
Grey
120.0 mm
PE
2.0 mm
Load Bearing
£ 0.5945 - £ 1.1043 Request the lead time here
70.0 mm
1.0 mm
Black
70.0 mm
LDPE
2.0 mm
498699 £ 0.0822 - £ 0.1728 Request the lead time here
25.0 mm
0.8 mm
Black
25.0 mm
LDPE
2.5 mm
£ 1.4587 - £ 3.0705 Request the lead time here
120.0 mm
3.0 mm
Black
120.0 mm
LDPE
5.5 mm
£ 0.9578 - £ 1.9274 Request the lead time here
60.0 mm
2.5 mm
Black
100.0 mm
LDPE
4.5 mm
£ 0.7623 - £ 0.9521 500 In stock
50.0 mm
1.5 mm
Black
50.0 mm
LDPE
2.0 mm
£ 0.1376 - £ 0.2941 Request the lead time here
30.0 mm
1.5 mm
Black
30.0 mm
LDPE
2.0 mm
£ 7.7889 - £ 24.6673 25 In stock
100.0 mm
3.0 mm
Black
150.0 mm
LDPE
8.0 mm
£ 0.5312 - £ 0.5532 Request the lead time here
10.0 mm
0.8 mm
Grey
50.0 mm
PE
2.0 mm
Load Bearing
£ 0.4431 - £ 0.461 Request the lead time here
20.0 mm
1.5 mm
Black
45.0 mm
PE
2.0 mm
Load Bearing
£ 0.5146 - £ 0.5366 Request the lead time here
10.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
Load Bearing
£ 0.6536 - £ 0.6811 Request the lead time here
20.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
Load Bearing
£ 0.5312 - £ 0.5532 Request the lead time here
10.0 mm
0.8 mm
White
50.0 mm
PE
2.0 mm
Load Bearing
£ 0.5312 - £ 0.5532 Request the lead time here
10.0 mm
0.8 mm
Black
50.0 mm
PE
2.0 mm
Load Bearing
£ 0.3316 - £ 0.3454 Request the lead time here
20.0 mm
1.5 mm
Black
35.0 mm
PE
2.5 mm
Load Bearing
£ 0.7142 - £ 0.7445 Request the lead time here
25.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
Load Bearing
£ 1.555 - £ 1.6238 Request the lead time here
25.0 mm
1.0 mm
Black
60.0 mm
PE
2.5 mm
Load Bearing
  • of 18
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm White PE

057806060303

Price Range
£ 3.3715 - £ 3.3027

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 140.00 mm 80.0 mm 2.0 mm 4.5 mm Black PE

057912069903

Price Range
£ 5.6422 - £ 5.532

Stock Levels
Request the lead time here
Attributes
  • A
    140.00 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 1.5 mm 4.0 mm Black PE

057810069903

Price Range
£ 1.9816 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm Grey PE

057903062003

Price Range
£ 3.633 - £ 3.5642

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Tube Insert 2.0 mm 1.0 mm Black LDPE

498710

Price Range
£ 1.1043 - £ 0.5945

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    70.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 25.0 mm 0.8 mm 2.5 mm Black LDPE

498699

Price Range
£ 0.1728 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Rectangular Tube Insert 120.0 mm 120.0 mm 3.0 mm 5.5 mm Black LDPE

498689

Price Range
£ 3.0705 - £ 1.4587

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    120.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm Black LDPE

498693

Price Range
£ 1.9274 - £ 0.9578

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Tube Insert 2.0 mm 1.5 mm Black LDPE

498706

Price Range
£ 0.9521 - £ 0.7623

Stock Levels
500 In stock
Attributes
  • A
    50.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Tube Insert 2.0 mm 1.5 mm Black LDPE

498702

Price Range
£ 0.2941 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm Black LDPE

498690

Price Range
£ 24.6673 - £ 7.7889

Stock Levels
25 In stock
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm Grey PE

057501062003

Price Range
£ 0.5532 - £ 0.5312

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.5 mm 2.0 mm Black PE

057452069903

Price Range
£ 0.461 - £ 0.4431

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 40.0 mm 10.0 mm 1.0 mm 3.0 mm Black PE

057401069903

Price Range
£ 0.5366 - £ 0.5146

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    10.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

057502069903

Price Range
£ 0.6811 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm White PE

057501060303

Price Range
£ 0.5532 - £ 0.5312

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm Black PE

057501069903

Price Range
£ 0.5532 - £ 0.5312

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm Black PE

057352069903

Price Range
£ 0.3454 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

057502560303

Price Range
£ 0.7445 - £ 0.7142

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 25.0 mm 1.0 mm 2.5 mm Black PE

057602569903

Price Range
£ 1.6238 - £ 1.555

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm