Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.7142 - £ 0.7445 Request the lead time here
25.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 3.633 - £ 3.7018 Request the lead time here
50.0 mm
2.0 mm
White
90.0 mm
PE
4.5 mm
1
£ 1.4862 - £ 1.5412 14 In stock
30.0 mm
1.0 mm
Black
60.0 mm
PE
2.5 mm
1
£ 0.3866 - £ 0.4032 11 In stock
20.0 mm
1.5 mm
White
40.0 mm
PE
2.0 mm
1
£ 1.0224 - £ 1.0651 Request the lead time here
40.0 mm
1.0 mm
Grey
50.0 mm
PE
3.0 mm
1
£ 0.4431 - £ 0.461 Request the lead time here
20.0 mm
1.5 mm
White
45.0 mm
PE
2.0 mm
1
£ 0.3316 - £ 0.3454 Request the lead time here
20.0 mm
1.5 mm
Black
35.0 mm
PE
2.5 mm
1
£ 1.3651 - £ 1.4174 425 In stock
34.0 mm
1.5 mm
Black
55.0 mm
PE
4.0 mm
1
£ 1.899 - £ 1.9816 Request the lead time here
40.0 mm
1.5 mm
White
100.0 mm
PE
4.0 mm
1
£ 3.2752 - £ 3.344 Request the lead time here
40.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 1.9678 - £ 2.0504 Request the lead time here
20.0 mm
1.0 mm
Grey
80.0 mm
PE
2.0 mm
1
£ 0.3536 - £ 0.3688 1500 In stock
15.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
£ 1.555 - £ 1.6238 Request the lead time here
25.0 mm
1.0 mm
Grey
60.0 mm
PE
2.5 mm
1
£ 3.5779 - £ 3.6468 17240 In stock
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 0.4252 - £ 0.4431 Request the lead time here
20.0 mm
1.5 mm
Grey
45.0 mm
PE
2.0 mm
1
£ 0.8119 - £ 0.8463 Request the lead time here
30.0 mm
1.0 mm
Grey
50.0 mm
PE
3.0 mm
1
£ 0.699 - £ 0.7279 263 In stock
25.0 mm
1.5 mm
Black
45.0 mm
PE
2.0 mm
1
£ 0.6536 - £ 0.6811 Request the lead time here
20.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 4.9954 - £ 5.0917 468 In stock
50.0 mm
2.0 mm
Black
100.0 mm
PE
3.0 mm
1
£ 1.9266 - £ 2.0091 Request the lead time here
30.0 mm
1.0 mm
Grey
70.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

10181867

Price Range
£ 0.7445 - £ 0.7142

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm White PE

10182314

Price Range
£ 3.7018 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 2.5 mm Black PE

10182086

Price Range
£ 1.5412 - £ 1.4862

Stock Levels
14 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.5 mm 2.0 mm White PE

10181706

Price Range
£ 0.4032 - £ 0.3866

Stock Levels
11 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

10181959

Price Range
£ 1.0651 - £ 1.0224

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.5 mm 2.0 mm White PE

10181744

Price Range
£ 0.461 - £ 0.4431

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm Black PE

10181638

Price Range
£ 0.3454 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 55.0 mm 34.0 mm 1.5 mm 4.0 mm Black PE

10181997

Price Range
£ 1.4174 - £ 1.3651

Stock Levels
425 In stock
Attributes
  • A
    55.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 1.5 mm 4.0 mm White PE

10182352

Price Range
£ 1.9816 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 70.0 mm 40.0 mm 1.0 mm 2.0 mm Black PE

10182185

Price Range
£ 3.344 - £ 3.2752

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 2.0 mm Grey PE

10182222

Price Range
£ 2.0504 - £ 1.9678

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 15.0 mm 1.0 mm 3.0 mm White PE

10181676

Price Range
£ 0.3688 - £ 0.3536

Stock Levels
1500 In stock
Attributes
  • A
    40.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 25.0 mm 1.0 mm 2.5 mm Grey PE

10182048

Price Range
£ 1.6238 - £ 1.555

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10182277

Price Range
£ 3.6468 - £ 3.5779

Stock Levels
17240 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.5 mm 2.0 mm Grey PE

10181751

Price Range
£ 0.4431 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm Grey PE

10181904

Price Range
£ 0.8463 - £ 0.8119

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 25.0 mm 1.5 mm 2.0 mm Black PE

10181799

Price Range
£ 0.7279 - £ 0.699

Stock Levels
263 In stock
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 1.0 mm 3.0 mm White PE

10181836

Price Range
£ 0.6811 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 2.0 mm 3.0 mm Black PE

10182390

Price Range
£ 5.0917 - £ 4.9954

Stock Levels
468 In stock
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 70.0 mm 30.0 mm 1.0 mm 2.0 mm Grey PE

10182147

Price Range
£ 2.0091 - £ 1.9266

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h1
    5.7 mm
  • T1
    2.0 mm
  • T2
    1.0 mm