Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
10106808 £ 0.3033 - £ 0.3033 950 In stock
White
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
10.0 - 15.0 mm
£ 0.1178 - £ 0.145 449000 In stock
Natural
Nylon
1.6 mm
10.2 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.146 - £ 0.146 1318 In stock
Transparent
PC
3.0 mm
12.0 mm
9.0 - 13.0 mm
5.0 - 8.0 mm
£ 0.1178 - £ 0.145 3000 In stock
Natural
Nylon
1.6 mm
10.2 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
£ 0.1386 - £ 0.1386 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.0 - 8.0 mm
£ 0.1349 - £ 0.1376 Request the lead time here
Transparent
PC
3.0 mm
12.0 mm
18.0 - 28.0 mm
5.0 - 8.0 mm
£ 0.1331 - £ 0.1644 2000 In stock
Black
Nylon
1.6 mm
10.2 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.1516 - £ 0.1516 2000 In stock
Transparent
PC
3.0 mm
12.0 mm
20.0 - 34.0 mm
5.0 - 8.0 mm
£ 0.1283 - £ 0.1422 28000 In stock
Natural
Nylon
2.4 mm
19.1 mm
12.7 - 20.6 mm
7.1 - 7.1 mm
£ 0.2919 - £ 0.2919 Request the lead time here
Transparent
PC
3.5 mm
20.0 mm
8.7 - 11.5 mm
10.0 - 15.0 mm
£ 0.1331 - £ 0.1644 10000 In stock
Black
Nylon
1.6 mm
10.2 mm
8.8 - 12.8 mm
7.1 - 7.1 mm
£ 0.1318 - £ 0.1345 32009 In stock
Natural
Nylon
1.7 mm
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.153 - £ 0.1592 Request the lead time here
Black
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
7.1 - 7.1 mm
£ 0.146 - £ 0.1488 13000 In stock
Blue
Nylon
1.7 mm
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 3827 In stock
Black
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 71805 In stock
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 1459 In stock
Red
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.146 - £ 0.1488 253 In stock
Natural
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1318 - £ 0.1345 7224 In stock
Black
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.1601 - £ 0.1644 20000 In stock
Grey
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
  • of 6
Assembly Clip 18.0 mm 25.0 mm 20.0 mm Nylon White

10106808

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
950 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 19.8 mm 34.9 mm 10.2 mm Nylon Natural

10000885

Price Range
£ 0.145 - £ 0.1178

Stock Levels
449000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 9.0 mm 13.0 mm 12.0 mm PC Transparent

10144268

Price Range
£ 0.146 - £ 0.146

Stock Levels
1318 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 12.7 mm 20.6 mm 10.2 mm Nylon Natural

10000861

Price Range
£ 0.145 - £ 0.1178

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 5.3 mm 7.5 mm 12.0 mm PC Transparent

10144251

Price Range
£ 0.1386 - £ 0.1386

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 18.0 mm 28.0 mm 12.0 mm PC Transparent

10144244

Price Range
£ 0.1376 - £ 0.1349

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 19.8 mm 34.9 mm 10.2 mm Nylon Black

10000892

Price Range
£ 0.1644 - £ 0.1331

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 20.0 mm 34.0 mm 12.0 mm PC Transparent

10144282

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Assembly Clip 12.7 mm 20.6 mm 19.1 mm Nylon Natural

10000786

Price Range
£ 0.1422 - £ 0.1283

Stock Levels
28000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.7 mm 11.5 mm 20.0 mm PC Transparent

10144534

Price Range
£ 0.2919 - £ 0.2919

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    8.7 - 11.5 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Assembly Clip 8.8 mm 12.8 mm 10.2 mm Nylon Black

10000854

Price Range
£ 0.1644 - £ 0.1331

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Natural

10066843

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
32009 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 19.8 mm 34.9 mm 19.1 mm Nylon Black

10000816

Price Range
£ 0.1592 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Blue

10066928

Price Range
£ 0.1488 - £ 0.146

Stock Levels
13000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Black

10066836

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
3827 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Grey

10066799

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
71805 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Red

10066874

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
1459 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Natural

10066966

Price Range
£ 0.1488 - £ 0.146

Stock Levels
253 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Black

10066898

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
7224 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Grey

10067024

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
20000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm