Menu Search

Quick Release Plugs

In stock

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Series Colour D Size d Thread Standard View
£ 1.1903 - £ 1.1903 Request the lead time here
ISO A
Blue
38.0 mm
25.4 mm
36.5 mm
ISO A
150 In stock
ISO B
Green
23.0 mm
20.0 mm
ISO B
£ 0.6257 - £ 0.6257 Request the lead time here
ISO A
Blue
20.0 mm
12.7 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
ISO B
Yellow
23.0 mm
20.0 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
ISO A
Red
36.0 mm
29.0 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
ISO A
Red
38.0 mm
25.4 mm
36.5 mm
ISO A
£ 0.9609 - £ 0.9609 Request the lead time here
ISO B
Red
37.0 mm
32.7 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
ISO A
Yellow
23.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
ISO B
Yellow
23.0 mm
15.5 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
ISO B
Yellow
44.0 mm
25.4 mm
40.5 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
ISO A
Yellow
28.0 mm
23.6 mm
ISO A
£ 1.0934 - £ 1.0934 Request the lead time here
ISO B
Red
28.0 mm
25.7 mm
ISO B
Request the lead time here
ISO B
Green
28.0 mm
25.7 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
ISO A
Blue
23.0 mm
18.3 mm
ISO A
Request the lead time here
ISO A
Green
38.0 mm
25.4 mm
36.5 mm
ISO A
Request the lead time here
ISO B
Green
37.0 mm
32.7 mm
ISO B
Request the lead time here
ISO A
Green
36.0 mm
29.0 mm
ISO A
Request the lead time here
ISO A
Green
20.0 mm
12.7 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
ISO A
Red
20.0 mm
12.7 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
ISO A
Red
23.0 mm
18.3 mm
ISO A
  • of 2
Quick Release Plug ISO A TPE Blue

10293997

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO B TPE Green

10293911


Stock Levels
150 In stock
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293959

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293812

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293683

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293690

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO B TPE Red

10293737

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293768

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293805

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293843

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
Quick Release Plug ISO A TPE Yellow

10293775

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293720

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Green

10293928


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293966

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293898


Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO B TPE Green

10293935


Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293881


Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293850


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293652

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293669

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE