10293881
499789
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 36.0 mm |
|---|---|
| D | 1.417 in |
| d | 29.0 mm |
| d | 1.142 in |
| Thread Standard | ISO A |
| Series | ISO A |
| Material | TPE |
| Colour | Green |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue