Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Series | Colour | D | Size | d | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6474 - £ 0.6474 | 446 In stock |
ISO A
|
Blue
|
0.906 in
23.0 mm
|
|
0.72 in
18.3 mm
|
ISO A
|
||
| £ 0.6257 - £ 0.6257 | 231 In stock |
ISO B
|
Blue
|
0.906 in
23.0 mm
|
|
0.61 in
15.5 mm
|
ISO B
|
||
| £ 1.1903 - £ 1.1903 | 597 In stock |
ISO B
|
Blue
|
1.732 in
44.0 mm
|
1.000 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
||
| £ 0.6474 - £ 0.6474 | 300 In stock |
ISO B
|
Blue
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
ISO B
|
||
| £ 1.1903 - £ 1.1903 | 145 In stock |
ISO B
|
Red
|
1.732 in
44.0 mm
|
1 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
||
| £ 0.9609 - £ 0.9609 | 736 In stock |
ISO A
|
Yellow
|
1.417 in
36.0 mm
|
|
1.142 in
29.0 mm
|
ISO A
|
||
| £ 1.0934 - £ 1.0934 | 300 In stock |
ISO B
|
Yellow
|
1.102 in
28.0 mm
|
|
1.012 in
25.7 mm
|
ISO B
|
||
| Request the lead time here |
ISO B
|
Green
|
1.732 in
44.0 mm
|
1.000 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
|||
| £ 0.6257 - £ 0.6257 | Request the lead time here |
ISO B
|
Green
|
0.906 in
23.0 mm
|
|
0.61 in
15.5 mm
|
ISO B
|
||
| £ 0.6257 - £ 0.6257 | 525 In stock |
ISO A
|
Blue
|
0.787 in
20.0 mm
|
|
0.5 in
12.7 mm
|
ISO A
|
||
| £ 1.1903 - £ 1.1903 | 150 In stock |
ISO A
|
Blue
|
1.496 in
38.0 mm
|
1.000 in
25.4 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
| £ 0.9609 - £ 0.9609 | 150 In stock |
ISO B
|
Blue
|
1.457 in
37.0 mm
|
|
1.287 in
32.7 mm
|
ISO B
|
||
| £ 0.9609 - £ 0.9609 | 350 In stock |
ISO A
|
Blue
|
1.417 in
36.0 mm
|
|
1.142 in
29.0 mm
|
ISO A
|
||
| £ 1.0934 - £ 1.0934 | Request the lead time here |
ISO B
|
Blue
|
1.102 in
28.0 mm
|
|
1.012 in
25.7 mm
|
ISO B
|
||
| £ 0.9609 - £ 0.9609 | 600 In stock |
ISO B
|
Yellow
|
1.457 in
37.0 mm
|
|
1.287 in
32.7 mm
|
ISO B
|
||
| 150 In stock |
ISO B
|
Green
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
ISO B
|
|||
| 450 In stock |
ISO A
|
Green
|
1.102 in
28.0 mm
|
|
0.929 in
23.6 mm
|
ISO A
|
|||
| 300 In stock |
ISO A
|
Green
|
0.906 in
23.0 mm
|
|
0.72 in
18.3 mm
|
ISO A
|
|||
| £ 0.6474 - £ 0.6474 | 600 In stock |
ISO B
|
Yellow
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
ISO B
|
||
| £ 1.0934 - £ 1.0934 | 134 In stock |
ISO A
|
Yellow
|
1.102 in
28.0 mm
|
|
0.929 in
23.6 mm
|
ISO A