Quantity | Unit price |
---|---|
150 + | £ 0.6347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.906 in |
---|---|
D | 23.0 mm |
d | 18.3 mm |
d | 0.72 in |
Thread Standard | ISO A |
Series | ISO A |
Material | TPE |
Colour | Green |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue