Menu Search

Quick Release Plugs

In stock

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Series Colour D Size d Thread Standard View
150 In stock
ISO B
Green
23.0 mm
20.0 mm
ISO B
£ 0.6257 - £ 0.6257 525 In stock
ISO A
Blue
20.0 mm
12.7 mm
ISO A
£ 1.1903 - £ 1.1903 150 In stock
ISO A
Blue
38.0 mm
25.4 mm
36.5 mm
ISO A
£ 0.9609 - £ 0.9609 350 In stock
ISO A
Blue
36.0 mm
29.0 mm
ISO A
£ 1.0934 - £ 1.0934 Request the lead time here
ISO B
Blue
28.0 mm
25.7 mm
ISO B
£ 0.9609 - £ 0.9609 150 In stock
ISO B
Blue
37.0 mm
32.7 mm
ISO B
Request the lead time here
ISO B
Green
44.0 mm
25.4 mm
40.5 mm
ISO B
£ 0.6257 - £ 0.6257 Request the lead time here
ISO B
Green
23.0 mm
15.5 mm
ISO B
£ 1.1903 - £ 1.1903 428 In stock
ISO A
Yellow
38.0 mm
25.4 mm
36.5 mm
ISO A
£ 0.9609 - £ 0.9609 600 In stock
ISO B
Yellow
37.0 mm
32.7 mm
ISO B
£ 1.0934 - £ 1.0934 300 In stock
ISO B
Yellow
28.0 mm
25.7 mm
ISO B
£ 0.9609 - £ 0.9609 736 In stock
ISO A
Yellow
36.0 mm
29.0 mm
ISO A
450 In stock
ISO A
Green
28.0 mm
23.6 mm
ISO A
300 In stock
ISO A
Green
23.0 mm
18.3 mm
ISO A
£ 1.0934 - £ 1.0934 460 In stock
ISO A
Red
28.0 mm
23.6 mm
ISO A
£ 0.6474 - £ 0.6474 21 In stock
ISO B
Red
23.0 mm
20.0 mm
ISO B
10293751 £ 0.6257 - £ 0.6257 Request the lead time here
ISO A
Yellow
20.0 mm
12.7 mm
ISO A
£ 0.6474 - £ 0.6474 253 In stock
ISO A
Red
23.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 244 In stock
ISO B
Red
23.0 mm
15.5 mm
ISO B
£ 1.1903 - £ 1.1903 145 In stock
ISO B
Red
44.0 mm
25.4 mm
40.5 mm
ISO B
  • of 2
Quick Release Plug ISO B TPE Green

10293911


Stock Levels
150 In stock
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293959

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
525 In stock
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293997

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
150 In stock
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO A TPE Blue

10293980

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
350 In stock
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294024

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294031

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
150 In stock
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Green

10293942


Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
Quick Release Plug ISO B TPE Green

10293904

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293799

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
428 In stock
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
Quick Release Plug ISO B TPE Yellow

10293836

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
600 In stock
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293829

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
300 In stock
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293782

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
736 In stock
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293874


Stock Levels
450 In stock
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293867


Stock Levels
300 In stock
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293676

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
460 In stock
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293713

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
21 In stock
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293751

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293669

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
253 In stock
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293706

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
244 In stock
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293744

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
145 In stock
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Size
    25.4 mm
  • Thread Standard
    ISO B
  • Series
    ISO B