This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.2984 - £ 16.3766 | In production |
Left Handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 100 In stock |
Left Handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
1.043 in
26.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | 10 In stock |
Universal
|
Stainless Steel
|
Raw
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 51 In stock |
Left Handed
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 25 In stock |
Left Handed
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.571 in
14.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 50 In stock |
Left Handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 24 In stock |
Right Handed
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | 56 In stock |
Universal
|
Stainless Steel
|
Raw
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | 56 In stock |
Universal
|
Stainless Steel
|
Raw
|
3.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
|||||
350123750E | £ 2.6697 - £ 8.2576 | 83 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle Key
|
0.787 in
20.0 mm
|
||||
£ 2.6697 - £ 8.2576 | 200 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
1.063 in
27.0 mm
|
|||||
£ 2.6697 - £ 8.2576 | 260 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
0.787 in
20.0 mm
|
|||||
£ 14.663 - £ 14.663 | 97 In stock |
Right & Left handed
|
Stainless Steel
|
Raw
|
7.0 mm Triangle Key
|
0.295 in
7.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | In production |
Universal
|
Stainless Steel
|
Raw
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | In production |
Universal
|
Stainless Steel
|
Raw
|
Railway Key
|
0.571 in
14.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 50 In stock |
Left Handed
|
Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | In production |
Right Handed
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
|||||
£ 28.9838 - £ 54.1675 | In production |
Universal
|
Stainless Steel
|
Raw
|
8.0 mm Square Key
|
0.571 in
14.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 100 In stock |
Left Handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
|||||
£ 5.2984 - £ 16.3766 | 100 In stock |
Left Handed
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue