Menu Search

Quarter Turn Latch 5.0 mm Double Bit Key 18.5 mm Zinc Alloy

Item code:

660220121530E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 9.8598
50 - 249 £ 1.8619
250 + £ 1.8209
Standard pack: 50

Order any quantity

Total price:

£ 9.86

1 x £ 9.8598

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Latch Material Die Cast Zinc Alloy
Material Zinc Alloy
Finish Plastic Coated
Grip Range 18.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 5.0 mm Double Bit Key
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us