This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.3926 - £ 13.5541 | Request the lead time here |
|
Nylon
|
|
|
|
||
| £ 6.3926 - £ 13.5541 | Request the lead time here |
|
Nylon
|
|
|
|
||
| £ 4.6921 - £ 4.7759 | Request the lead time here |
Universal
|
Zinc Alloy
|
Polyamide
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 6.2003 - £ 11.597 | 10 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | 64 In stock |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 1.4341 - £ 1.5934 | Request the lead time here |
|
|
|
8.0 mm Triangle Key
|
|
||
| Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
|||
| £ 0.8516 - £ 1.3247 | Request the lead time here |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
| £ 16.9672 - £ 16.9672 | Request the lead time here |
Universal
|
Stainless Steel
|
Matt
|
Railway Key
|
0.709 in
18.0 mm
|
||
| £ 1.5918 - £ 2.4762 | Request the lead time here |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||
| £ 2.1333 - £ 3.3185 | 100 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
0.787 in
20.0 mm
|
||
| £ 3.0804 - £ 3.0804 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| £ 1.7293 - £ 2.69 | 50 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 6.2003 - £ 11.597 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
1.043 in
26.5 mm
|
||
| £ 6.2003 - £ 11.597 | 41 In stock |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | Request the lead time here |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
0.335 in
8.5 mm
|
||
| 060113860E | £ 6.2003 - £ 11.597 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
0.335 in
8.5 mm
|
|
| £ 6.2003 - £ 11.597 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
1.122 in
28.5 mm
|
||
| £ 1.428 - £ 1.5867 | Request the lead time here |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue