Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
£ 31.0216 - £ 48.2558 Request the lead time here
24.5 mm
£ 29.4394 - £ 45.7947 34 In stock
24.5 mm
£ 29.4394 - £ 45.7947 24 In stock
26.5 mm
£ 14.9271 - £ 23.2199 Request the lead time here
26.5 mm
£ 1.4776 - £ 2.2985 Request the lead time here
45.0 mm
£ 14.4223 - £ 22.4347 50 In stock
28.5 mm
£ 14.4223 - £ 22.4347 50 In stock
28.5 mm
2654030001E £ 35.3589 - £ 49.5025 Request the lead time here
18.5 mm
2654030002E £ 31.0216 - £ 48.2558 38 In stock
18.5 mm
£ 6.3926 - £ 13.5541 Request the lead time here
40.0 mm
£ 6.3926 - £ 13.5541 Request the lead time here
40.0 mm
£ 5.9957 - £ 13.5541 Request the lead time here
40.0 mm
065110030E £ 11.9259 - £ 22.2826 Request the lead time here
45.0 mm
£ 7.9878 - £ 11.183 Request the lead time here
14.5 mm
Chrome Plated
£ 7.9878 - £ 11.183 Request the lead time here
8.5 mm
Chrome Plated
£ 7.9878 - £ 11.183 Request the lead time here
24.5 mm
Chrome Plated
£ 7.9878 - £ 11.183 Request the lead time here
18.5 mm
Chrome Plated
£ 7.9878 - £ 11.183 Request the lead time here
45.0 mm
262160001E £ 7.9878 - £ 11.183 98 In stock
8.5 mm
Chrome Plated
£ 7.9878 - £ 11.183 Request the lead time here
28.5 mm
Chrome Plated
  • of 4
Quarter Turn Latch Wing Knob 24.5 mm Stainless Steel

2654034001E

Price Range
£ 48.2558 - £ 31.0216

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 24.5 mm 316 Stainless Steel

2654034002E

Price Range
£ 45.7947 - £ 29.4394

Stock Levels
34 In stock
Attributes
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 26.5 mm Stainless Steel

2654036001E

Price Range
£ 45.7947 - £ 29.4394

Stock Levels
24 In stock
Attributes
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 26.5 mm 316 Stainless Steel

2654036002E

Price Range
£ 23.2199 - £ 14.9271

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob

0652000361E

Price Range
£ 2.2985 - £ 1.4776

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob 28.5 mm 316 Stainless Steel

2654047002E

Price Range
£ 22.4347 - £ 14.4223

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 28.5 mm Stainless Steel

2654047001E

Price Range
£ 22.4347 - £ 14.4223

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 18.5 mm Stainless Steel

2654030001E

Price Range
£ 49.5025 - £ 35.3589

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 18.5 mm 316 Stainless Steel

2654030002E

Price Range
£ 48.2558 - £ 31.0216

Stock Levels
38 In stock
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob

497579

Price Range
£ 13.5541 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

497581

Price Range
£ 13.5541 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    4.5 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Latch Wing Knob

497580

Price Range
£ 13.5541 - £ 5.9957

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

065110030E

Price Range
£ 22.2826 - £ 11.9259

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Natural
  • Commodity Code
    7907000090
Quarter Turn Latch Wing Knob 14.5 mm Die Cast Zinc Alloy

262138001E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 8.5 mm Die Cast Zinc Alloy

262160002E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 24.5 mm Die Cast Zinc Alloy

262134001E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 18.5 mm Die Cast Zinc Alloy

262130001E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

262134002E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    16.0 mm
  • Cam Material
    Steel
  • Commodity Code
    8301409000
Quarter Turn Latch Wing Knob 8.5 mm Steel

262160001E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
98 In stock
Attributes
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 28.5 mm Steel

262147001E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated