10095324
2654034001E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 48.2558 |
| 50 - 249 | £ 34.4685 |
| 250 + | £ 31.0216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 24.5 mm |
|---|---|
| Grip Range | 0.965 in |
| Mounting Hole Length | 22.2 mm |
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 20.2 mm |
| Mounting Hole Width | 0.795 in |
| Cam Material | Stainless Steel |
| Key Type | No Key |
| Commodity Code | 8301409000 |
| Latch Style | Quarter-Turn Latch |
| Includes | No Includes |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue