Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Cam Length Finish Body Material View
£ 6.3926 - £ 13.5541 Request the lead time here
40.0 mm
£ 5.9957 - £ 13.5541 Request the lead time here
40.0 mm
£ 6.3926 - £ 13.5541 Request the lead time here
40.0 mm
£ 14.4223 - £ 22.4347 50 In stock
28.5 mm
£ 29.4394 - £ 45.7947 24 In stock
26.5 mm
£ 14.4223 - £ 22.4347 50 In stock
28.5 mm
10095317 £ 31.0216 - £ 48.2558 38 In stock
18.5 mm
£ 14.9271 - £ 23.2199 Request the lead time here
26.5 mm
£ 1.4776 - £ 2.2985 Request the lead time here
45.0 mm
£ 31.0216 - £ 48.2558 Request the lead time here
24.5 mm
£ 29.4394 - £ 45.7947 34 In stock
24.5 mm
10095300 £ 35.3589 - £ 49.5025 88 In stock
18.5 mm
£ 2.8012 - £ 3.9216 Request the lead time here
24.5 mm
45.0 mm
Chrome Plated
£ 11.9259 - £ 22.2826 Request the lead time here
45.0 mm
20059408 £ 11.9259 - £ 22.2826 82 In stock
45.0 mm
£ 4.2453 - £ 6.0802 Request the lead time here
25.0 mm
Nylon
£ 1.4511 - £ 2.2573 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
£ 11.479 - £ 21.4498 200 In stock
45.0 mm
£ 11.479 - £ 21.4498 Request the lead time here
45.0 mm
£ 3.5493 - £ 3.9437 Request the lead time here
45.0 mm
  • of 4
Quarter Turn Latch Wing Knob

10281253

Price Range
£ 13.5541 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    4.5 mm
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Latch Wing Knob

10281246

Price Range
£ 13.5541 - £ 5.9957

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

10281239

Price Range
£ 13.5541 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob 28.5 mm 316 Stainless Steel

10095379

Price Range
£ 22.4347 - £ 14.4223

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 26.5 mm Stainless Steel

10095348

Price Range
£ 45.7947 - £ 29.4394

Stock Levels
24 In stock
Attributes
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 28.5 mm Stainless Steel

10095362

Price Range
£ 22.4347 - £ 14.4223

Stock Levels
50 In stock
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 18.5 mm 316 Stainless Steel

10095317

Price Range
£ 48.2558 - £ 31.0216

Stock Levels
38 In stock
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 26.5 mm 316 Stainless Steel

10095355

Price Range
£ 23.2199 - £ 14.9271

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob

10447079

Price Range
£ 2.2985 - £ 1.4776

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob 24.5 mm Stainless Steel

10095324

Price Range
£ 48.2558 - £ 31.0216

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 24.5 mm 316 Stainless Steel

10095331

Price Range
£ 45.7947 - £ 29.4394

Stock Levels
34 In stock
Attributes
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 18.5 mm Stainless Steel

10095300

Price Range
£ 49.5025 - £ 35.3589

Stock Levels
88 In stock
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch Wing Knob 24.5 mm Steel

20063986

Price Range
£ 3.9216 - £ 2.8012

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

20059446

Price Range
£ 22.2826 - £ 11.9259

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Natural
  • Commodity Code
    7907000090
Quarter Turn Latch Wing Knob

20059408

Price Range
£ 22.2826 - £ 11.9259

Stock Levels
82 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn Latch Wing Knob

20051204

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    25.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob

20056995

Price Range
£ 2.2573 - £ 1.4511

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

20051679

Price Range
£ 21.4498 - £ 11.479

Stock Levels
200 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    8302420090
Quarter Turn Latch Wing Knob

20051662

Price Range
£ 21.4498 - £ 11.479

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

20059514

Price Range
£ 3.9437 - £ 3.5493

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    8301409000