Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
065120030E £ 11.9259 - £ 22.2826 Request the lead time here
45.0 mm
£ 2.7148 - £ 3.0165 Request the lead time here
45.0 mm
£ 2.1366 - £ 3.0499 100 In stock
18.5 mm
45.0 mm
Chrome Plated
£ 11.479 - £ 21.4498 Request the lead time here
45.0 mm
£ 7.541 - £ 10.5574 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
3621130E £ 7.541 - £ 10.5574 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
0622090E £ 4.2453 - £ 6.0802 Request the lead time here
35.0 mm
Nylon
£ 2.032 - £ 3.1609 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
£ 7.9878 - £ 11.183 Request the lead time here
45.0 mm
£ 7.541 - £ 10.5574 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
0622092E £ 4.2453 - £ 6.0802 Request the lead time here
45.0 mm
Nylon
£ 1.9885 - £ 5.0273 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
£ 7.541 - £ 10.5574 22 In stock
45.0 mm
Die Cast Zinc Alloy
065200038E £ 11.479 - £ 21.4498 Request the lead time here
45.0 mm
£ 3.5932 - £ 5.0304 Request the lead time here
35.0 mm
Nylon
£ 2.032 - £ 3.1609 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
£ 7.7365 - £ 10.8311 142 In stock
45.0 mm
Die Cast Zinc Alloy
£ 11.479 - £ 21.4498 Request the lead time here
45.0 mm
0621234E £ 7.7365 - £ 10.8311 3 In stock
45.0 mm
Die Cast Zinc Alloy
065120034E £ 3.5493 - £ 3.9437 Request the lead time here
45.0 mm
  • of 4
Quarter Turn Latch Wing Knob

065120030E

Price Range
£ 22.2826 - £ 11.9259

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    7907000090
Quarter Turn Latch Wing Knob

065110036E

Price Range
£ 3.0165 - £ 2.7148

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Natural
  • Commodity Code
    8301409000
Quarter Turn Latch Wing Knob 18.5 mm Steel

16230M

Price Range
£ 3.0499 - £ 2.1366

Stock Levels
100 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

065200047E

Price Range
£ 21.4498 - £ 11.479

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

3621247E

Price Range
£ 10.5574 - £ 7.541

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob

3621130E

Price Range
£ 10.5574 - £ 7.541

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

0622090E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob

0621130E

Price Range
£ 3.1609 - £ 2.032

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

262147002E

Price Range
£ 11.183 - £ 7.9878

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    16.0 mm
  • Cam Material
    Steel
  • Commodity Code
    8301300000
Quarter Turn Latch Wing Knob

3621238E

Price Range
£ 10.5574 - £ 7.541

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob

0622092E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob 26.5 mm Steel

16236M

Price Range
£ 5.0273 - £ 1.9885

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob

3621134E

Price Range
£ 10.5574 - £ 7.541

Stock Levels
22 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

065200038E

Price Range
£ 21.4498 - £ 11.479

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Quarter Turn Latch Wing Knob

0622091E

Price Range
£ 5.0304 - £ 3.5932

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Nylon
  • Cam Material
    Nylon
  • Colour
    Black
Quarter Turn Latch Wing Knob

0621134E

Price Range
£ 3.1609 - £ 2.032

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch Wing Knob

0621230E

Price Range
£ 10.8311 - £ 7.7365

Stock Levels
142 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob

065200060E

Price Range
£ 21.4498 - £ 11.479

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    8302420090
Quarter Turn Latch Wing Knob

0621234E

Price Range
£ 10.8311 - £ 7.7365

Stock Levels
3 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch Wing Knob

065120034E

Price Range
£ 3.9437 - £ 3.5493

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.5 mm
  • Housing Height
    18.5 mm
  • Colour
    Black
  • Commodity Code
    8301409000