| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 10.8311 |
| 50 + | £ 7.7365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 1.575 in |
|---|---|
| Cam Length | 40.0 mm |
| Head Height | 0.787 in |
| Head Height | 20.0 mm |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Knob Height | 1.575 in |
| Knob Height | 40.0 mm |
| Grip Range | 0.728 in |
| Grip Range | 18.5 mm |
| Mounting Hole Length | 0.874 in |
| Mounting Hole Length | 22.2 mm |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Width | 20.2 mm |
| Seal Material | Rubber |
| Body Material | Die Cast Zinc Alloy |
| Cam Material | Steel |
| Finish | Sơn tĩnh điện |
| Colour | Black |
| Key Type | No Key |
| Commodity Code | 7907000090 |
| Latch Style | Cam Latch |
| Handle Type | Wing Knob Handle |
| Handle Shape | Wing |
| Action Type | Left Hand;Right Hand |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue