Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Finish | Mounting Hole Length | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| £ 3.3187 - £ 5.1625 | 50 In stock |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
0.571 in
14.5 mm
|
||
| £ 1.5974 - £ 2.4848 | 10 In stock |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
1.122 in
28.5 mm
|
||
| £ 4.2453 - £ 6.0802 | Request the lead time here |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
0.965 in
24.5 mm
|
||
| £ 0.4422 - £ 0.4507 | 6000 In stock |
0.354 in
9.0 mm
|
No Finish
|
|
|
||
| 562134E | £ 3.3187 - £ 5.1625 | 49 In stock |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
0.965 in
24.5 mm
|
|
| £ 4.2453 - £ 6.0802 | Request the lead time here |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
0.571 in
14.5 mm
|
||
| £ 3.3187 - £ 5.1625 | Request the lead time here |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
1.122 in
28.5 mm
|
||
| £ 4.2453 - £ 6.0802 | 59 In stock |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
0.335 in
8.5 mm
|
||
| £ 4.2453 - £ 6.0802 | 40 In stock |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
1.043 in
26.5 mm
|
||
| £ 3.3187 - £ 5.1625 | Request the lead time here |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
||
| £ 4.2453 - £ 6.0802 | 5 In stock |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
0.335 in
8.5 mm
|
||
| £ 3.3187 - £ 5.1625 | Request the lead time here |
0.795 in
20.2 mm
|
Powder Coating
|
0.874 in
22.2 mm
|
1.043 in
26.5 mm
|
||
| £ 7.0236 - £ 12.4564 | Request the lead time here |
0.795 in
20.2 mm
|
Chrome Plated
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4422 - £ 0.4507 | Request the lead time here |
0.366 in
9.3 mm
|
No Finish
|
|
|
||
| £ 0.4314 - £ 0.4397 | Request the lead time here |
0.374 in
9.5 mm
|
No Finish
|
|
|
||
| £ 0.4422 - £ 0.4507 | 7000 In stock |
0.374 in
9.5 mm
|
No Finish
|
|
|
||
| £ 0.4422 - £ 0.4507 | 1000 In stock |
0.354 in
9.0 mm
|
No Finish
|
|
|
||
| £ 0.4422 - £ 0.4507 | 4000 In stock |
0.366 in
9.3 mm
|
No Finish
|
|
|
||
| £ 2.1314 - £ 3.3156 | Request the lead time here |
0.795 in
20.2 mm
|
Black Powder Coated
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
||
| £ 3.3187 - £ 3.6875 | Request the lead time here |
0.795 in
20.2 mm
|
Raw
|
0.874 in
22.2 mm
|
1.122 in
28.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue